
Mounts standard after-market devices into 3000 Series Raceway. Accepts single-gang devices with 3.281'' (95mm) mounting centers. Use with commercially available flush plates (not furnished).
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Gray | ||
Product Series | 3000 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway:File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776085358 |
Dimensions
Product Length US | 4.5 in | ||
Product Weight US | 0.22 lb |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Will this bracket fit a 20a GFCI
Hello,
It depends on the depth of the device. 3000 steel raceway depth is 1-1/2".
fyi - 3048R is a decorator plate for rectangular devices and includes the device mounting bracket as shown in the link below.
https://www.legrand.us/wire-and-cable-management/raceway-and-cord-covers/steel/3000-rectangular-decorator-receptacle-cover-fitting/p/v3048r?text=v3048r
Date published: 2025-02-17
Would these fit in the 25dtp-4 pole?
Hello,
The G3007C is for use with the 3000 series. The 2507C mounting bracket fits in the 25DTP-4 power pole when replacing the receptacles with NEMA duplex devices.
Thank you
Date published: 2024-08-09
Are there 3D Models (STP or IGS) available for this part?
Hello Jason,
A dimensional drawing of the G3007C is attached. 3D models are not available for this particular item.
Thank you,
Date published: 2023-07-17
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V2444D-2N | Wiremold
Low profule raceway designed for communication or power applications,