
500/700 Solid Base Fixture Box Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm). Base has four holes, four 1/2'' trade size KOs, and raised section for no-bolt. Use as a junction or pull box with 5736 Blank Cover. Outside diameter 6 3/8'' (162mm). NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm).
- Base has four holes and four 1/2'' trade size Kos, and a raised section for no-bolt.
- Use as a junction or pull box with 5736 Blank Cover.
- Outside diameter 6 3/8'' (162mm).
- NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the 'V' color prefix to 'VC' or the 'WH' color suffix to 'WHC' to denote the Canadian versions.
Specifications
Color | White | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776562897 |
Product Depth US | 1.0 in | ||
Product Width US | 6.375 in | ||
Product Weight US | 0.92 lb | ||
Knockout Size | 1/2 in |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Are there other sizes of V5739 boxes (depth and diameter)?
Bazaarvoice SAP Hybris Integration Version 2.8.1