
500/700 Two-Gang Alarm Device Box Fitting
V5752
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
For surface mounting of alarm devices and safety signals designed to fit into 4'' (102mm) square back boxes. Cover has three raceway twistouts on each side. Base has 1/2'' and 1'' concentric and single-gang box KOs. Available in red and ivory finishes. Accepts NEMA double-gang standard faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776039726 |
Dimensions
Product Depth US | 1.375 in | ||
Product Length US | 4.688 in | ||
Product Width US | 4.688 in | ||
Product Weight US | 0.7 lb | ||
Knockout Size | 1 in, 1/2 in |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 2 | ||
Voltage | 600.0 V |
Resources
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2310A-WH | Wiremold
Secure, low profile raceway for a variety of applications.