
5400 Three Device Mounting Bracket Fitting
Bazaarvoice SAP Hybris Integration Version 2.8.1
For mounting up to three power or communication devices at one location inline and offset with 5400 Series Raceway. For use with 5507 Series Faceplates, Ortronics TracJack and Series II Modules, Pass and Seymour Activate Series Inserts, Wiremold Open System Communication Modules. NOTE: CM-EPLA End Plates are required when using Wiremold communication modules. S2-EPL End Plates are required when using Orthonics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- For mounting up to three power or communication devices at one location inline and offset with 5400 Series Raceway.
- For use with 5507 Series Faceplates, Ortronics TracJack and Series II Modules, Pass and Seymour Activate Series Inserts, Wiremold Open System Communication Modules.
- NOTE: CM-EPLA End Plates are required when using Wiremold communication modules. S2-EPL End Plates are required when using Orthonics Series II Inserts. To mount TracJack inserts, use 5507-4TJ or 5507-6TJ Faceplates.
Specifications
Color | Ivory | ||
Product Series | 5400 Series | ||
Type | Bracket, Fitting | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E90378 Guide RJTX. Complies with flammability requirements of UL-5A. Fittings: File E90377 Guide RJYT. Meets Article 388 of NEC. UL Listed for up to 600V. Meets Section 12-1600 of CEC. | ||
UPC Number | 786776059090 |
Product Height US | 3.5 in | ||
Product Length US | 8.1 in | ||
Product Width US | 7.5 in | ||
Product Weight US | 1.2 lb |
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
USMCA | Yes |
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1