text.skipToContent text.skipToNavigation

700 Internal Elbow Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 11ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Inside right angle turns.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Inside right angle turns.

Specifications

General Info
Color White
Product Series 700 Series
Type Fitting
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin United States
Installation Location On Wall
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E4751 Guide RJPR. Meets Article 386 of NEC. Meets Section 12-1600 of CEC.
UPC Number 786776562774
Dimensions
Product Weight US 0.21 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E41751
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
Product Environmental Profile Yes
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Indoor/Outdoor Indoor
Is Pre-Wired No
Voltage 600.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are de dimensions of the product?

Asked by: Anonymous
Hi, Those are 2 3/4" out from the corner of the wall on each end and meant to fit over the 700 raceway which is 3/4" X 21/32" Thanks,
Answered by: Wiremold Tech Support
Date published: 2024-11-13
  • y_2025, m_10, d_14, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_717WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 11ms
  • QUESTIONS, PRODUCT

Recently Viewed