
Eclipse PN10 Latching Raceway Fitting
PN10L10-W
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
One-piece latching raceway with co-extruded hinge and adhesive bakcing. Available in 10' (3.0m) lengths.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | Eclipse Series | ||
Type | Raceway | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed | ||
UPC Number | 786776174793 |
Dimensions
Product Height US | 0.812 in | ||
Product Length US | 118.11 in | ||
Product Width US | 1.687 in | ||
Product Weight US | 0.212 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Channels | 1 | ||
Voltage | 120.0 V |
Resources
Instruction Sheet
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
What is the weight per case?
Hello. For the standard package quantity of 200, the total weight would be 42.4 lbs. Thanks!
Date published: 2024-11-20
What is the quantity per case?
Hi,
Multiples of 200 feet.
Thanks,
Date published: 2023-07-27
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G2010A2 | Wiremold
Connects standard 1/2" conduit to Plugmold strip.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2310A-WH | Wiremold
Secure, low profile raceway for a variety of applications.