
Cover snaps onto base - no screws required. Cover has twistouts on all sides. Rectangular KO in base for extenstion to wall box. Used with 2700, 2800, 2900 and NM2000 Series Raceways. 4 3/4'' L x 4 7/8'' W x 1 3/4'' D (121mm L x 124mm W x 44mm D). 2-Gang.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | NM2000 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Base & Blank Cover: File E90378 Guide RJBT. Multioutlet Assemblies: File E15191 Guide PVGT. Fittings: File E90377 Guide RJPR. Base & Blank Cover & Plugmold Series w/Snapcoil Harness: Meets Article 386 of NEC. Meets Section 12-3032 of CEC. Plugmold Wired Sections: Meets Article 380 of NEC. Meets Section 12-3032 of CEC. | ||
UPC Number | 786776519952 |
Dimensions
Product Depth US | 1.75 in | ||
Product Length US | 4.75 in | ||
Product Width US | 4.875 in | ||
Product Weight US | 0.4 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90377 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 2 | ||
Voltage | 600.0 V |
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2401 | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S4007C-1R | Wiremold
Raceway meets strength and beauty in stainlesss steel.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
825SFCK | Wiremold
Provides low desnsity power or communication services in open space areas.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G3001A | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V3015E | Wiremold
Raceway ideally suited for wiring applications in frequently changing environments.