
For installation of two duplex style receptacles. Complete with necessary bridges.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Silver | ||
Product Series | S4000 Series | ||
Type | Raceway Device Plate | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
UPC Number | 786776514766 |
Dimensions
Product Weight US | 0.35 lb |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 2 | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2001 | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G2010A2 | Wiremold
Connects standard 1/2" conduit to Plugmold strip.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2310A-WH | Wiremold
Secure, low profile raceway for a variety of applications.