
WallSource Device Mounting Bracket and Trim Ring
WSB07-2AWH
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
2 Gang Device Mounting Bracket and trim Ring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | WallSource Series | ||
Type | Accessories | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Metallic Outlet Box:File E2961 Guide QCIT.Meets Article 314 of NEC. | ||
UPC Number | 786776068023 |
Dimensions
Product Length US | 6.812 in | ||
Product Width US | 7.0 in | ||
Product Weight US | 0.3 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E110748 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Voltage | 600.0 V |
Resources
Installation Instructions
Brochure
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V4075D | Wiremold
The work horse of surface raceway systems.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL5210B2 | Wiremold
Easily distribute communication and power wiring while maintaining aesthetics.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2444-2LSFW | Wiremold
Low profule raceway designed for communication or power applications,
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
BK2010B | Wiremold
Add the convenience of multiples outlets with a compact, low profile appearance.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2886 | Wiremold
Your choice for low voltage applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
418-WH | Wiremold
Secure, low profile raceway for a variety of applications.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PN05L10-W | Wiremold
Small Nonmetallic Raceway Systems
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL5256-ACTMAB | Wiremold
Easily distribute communication and power wiring while maintaining aesthetics.