
Wiremold 500/700 Series Solid Base Fixture Box Fitting, Ivory
V5738A
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold 500 Series and 700 Series raceways are ideal for surface mounting small amounts of electrical wiring or communication cables. These rugged raceways offer a low profile appearance which blend with any decor. Available in our exclusive ScuffCoat finish.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Used to hang fixtures. Cover accepts devices with mounting screw centers of 2 3/4'', 3 1/2'', and 4 1/16'' (70mm, 89mm, and 103mm).
- Base has four holes for fixture studs, four 1/2'' trade size KOs, and raised section for no-bolt fixture-stud. Use as a junction or pull box with 5736 Blank Cover.
- Outside diameter 5 1/2'' (140mm) and depth of 1'' (25mm). NOTE: Certified to Canadian Safety Standards for sale in Canada.
- When ordering these products, change the ''V'' color prefix to ''VC'' or the ''WH'' color suffix to ''WHC'' to denote the Canadian versions.
Specifications
General Info
Color | Ivory | ||
Product Series | 500 Series, 700 Series | ||
Type | Raceway Device Box | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Metal Raceway: File E41751: Guide RJPR | ||
UPC Number | 786776070439 |
Dimensions
Product Depth US | 1.0 in | ||
Product Height US | 5.5 in | ||
Product Volume US | 23.75 cu in | ||
Product Width US | 5.5 in | ||
Product Weight US | 0.69 lb | ||
Knockout Size | 1/2 in |
Trade Programs
USMCA | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No | ||
Number of Gangs | 1 |
Resources
Installation Instructions
Brochure
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
5747WH | Wiremold
Add or extend power, phone, or data lines.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5700F | Wiremold
Wiremold 500/700 Series Flexible Section Fittingin Ivory
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
G4010DFO | Wiremold
Wiremold 4000 Series Entrance End Fitting in Gray