
Wiremold 5400 Series Full Width Raceway Cover, Ivory
5400C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The Wiremold 5400 Series Raceway from Legrand is a dual channel raceway that provides wire and cable management for data, voice, video, and power applications. For school and office applications, this is an ideal solution for providing flexibility and accessibility of wire and cable.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Ivory | ||
Product Series | 5400 Series | ||
Type | Raceway Cover | ||
Application Sector | Commercial | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installation Location | On Wall | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed Surface Nonmetallic Raceway: File E90377 Guide RJYT/RJYT7 | ||
UPC Number | 786776100433 |
Dimensions
Product Depth US | 0.5 in | ||
Product Height US | 5.0 in | ||
Product Volume US | 240.0 cu in | ||
Product Width US | 96.0 in | ||
Product Weight US | 0.438 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E90378 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes | ||
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | No |
Resources
Cutsheet
Installation Instructions
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I mount 5400 series to the roof. Running down the centre of a hallways.
Hi,
The product is made for indoor dry locations. We recommend you consult your local AHJ for approval with this kind of application.
Thanks,
Date published: 2024-03-28
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
2900 | Wiremold
Wiremold Uniduct 2900 Series One-Piece Latching Raceway Fitting, 2900
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
AL3300C-5 | Wiremold
Wiremold AL3300 Series Raceway Annodized Aluminum Cover
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
V5741 | Wiremold
Wiremold 500/700 Series Switch and Receptacle Box Fitting in Ivory