

TR PLGMD 6FT. SGL CRT 12IN. OC
AL20GB612TR
Wiremold
TR PLGMD 6FT. SGL CRT 12IN. OC is rated
out of
5 by
2.
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plugmold® Multioutlet Systems are now available with multiple USB charging options that provide power and charging for any application. The tamper-resistant receptacles prevent the insertion of foreign objects and reduce the risk of shock or electrocution. Meets 2014 NEC section 406 requirements.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Compact, low profile appearance.
- Installed power and USB charging in multiple lengths to meet space and location requirements
- USB Charging.
- Tamper-resistance protection.
- Single, alternating circuit, and isolated ground wiring options available.
- Plugmold products can be modified to accommodate virtually any application or aesthetic need.
- Custom solution available for large or specific use electrical installations.
Specifications
General Info
Color | Silver | ||
Product Series | AL2000 Series | ||
Type | Plugmold | ||
Application Sector | Commercial, Education, Entertainment, Healthcare, Hospitality, Retail | ||
Product Line | Wiremold | ||
Country Of Origin | United States | ||
Installed Devices | Single Receptacle | ||
Number of Receptacles | 6 | ||
Outlet Type | Tamper-Resistant | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
UPC Number | 786776195545 |
Dimensions
Product Depth US | 1.13 in | ||
Product Length US | 1.42 in | ||
Product Width US | 1.42 in | ||
Product Weight US | 3.6 lb | ||
Receptacle Spacing | 12 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E15191 | ||
cULus Listed | Yes |
Additional Information
Product Environmental Profile | Yes |
Technical Information
Amperage | 15 A | ||
Wiring Configuration | Single Circuit | ||
Indoor/Outdoor | Indoor | ||
Is Pre-Wired | Yes | ||
Mounting Type | On Surface | ||
NEMA Configuration Code | 5-15R | ||
Voltage | 125.0 V | ||
Wiring Method | Hard-Wired |
Resources
Instruction Sheet
Brochure
Supporting Document
Sell Sheet
Product Environmental Profile
Reviews
Rated 5 out of
5
by
Lou from
Easy to install, works great in Blue and Grey box
Note depth of device, but works great. If you have an old metal box this will not fit, but otherwise is great!
Date published: 2025-10-13
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Is there no faceplate to support Keystone connectors?
Hello. The EFB6 and EFB8 accept standard single gang device plates (2 3/4" x 4 1/2"). For the EFB10, the EFB10-6AB and (3) CM2-U2KEYA-WH adapters can be used for up to 6 keystones. The EFB6810BTBK is just the floor box cover. Thank you
Date published: 2025-08-05
Where can i buy the AL20GB612TR? I can't find it anywhere online - all i find are the 6" spacing and 3' or 5' lengths but not the 6' length with 12" spacing. Thanks, I live in Seattle, if available in any stores and not online
Hello,
Wiremold products, including aluminum Plugmold can be purchased through electrical distribution. Please click the link below to locate a distributor near you.
https://www.legrand.us/where-to-buy/shop-local/?ps-sku=1036&utm_medium=distributor&utm_campaign=wtb&utm_term=wiremold
Date published: 2025-07-09
can this dim 0-10 volt drivers or is it just adjusting sensor to preset hi and low trim levels. I need to be able to dim from 100 down to about 5% if needed.
Hello,
The FS-205 occupancy sensors turn lighting ON and OFF based on occupancy and ambient light levels. It does not have continues dimming
Date published: 2025-01-03
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XFB2GGY | Wiremold
Available in unwired and prewired configurations. Perfect for raised rooftop decks and patios.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XFB2GRRGY | Wiremold
Available in unwired and prewired configurations. Perfect for raised rooftop decks and patios.