text.skipToContent text.skipToNavigation

Evolution Series EFB6 Floor Box Knockout Plate

EFB6-3/4-11/4 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Has one (1) 1 1/4'' concentric trade size knockout opening.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Has one (1) 1 1/4'' concentric trade size knockout opening.

Specifications

General Info
Product Line Wiremold
UPC Number 786776179729
Country Of Origin United States
Construction Unassembled
Number of Knockouts 2
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 2.59 in
Product Length US 3.84 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Technical Information
Cable Entry Knockouts

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 10ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 36ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;