text.skipToContent text.skipToNavigation

RFB9 and RFB11 Series Communication Device Plate

RFB119-2SRT Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 27ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Available in two-gang sectional width. Provided with one opening to accept one Ortronics TracJack bezel and one Ortronics Series II bezel. Will accept up to six Ortronics TracJack devices or up to three dual Ortronics Series II modular inserts. Modules sold separately.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Available in two-gang sectional width. Provided with one opening to accept one Ortronics TracJack bezel and one Ortronics Series II bezel. Will accept up to six Ortronics TracJack devices or up to three dual Ortronics Series II modular inserts. Modules sold separately.

Specifications

General Info
Product Line Wiremold
UPC Number 786776030273
Country Of Origin Mexico
Construction Unassembled
Application Sector Commercial
Standard cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC.
Type Floor Box
Dimensions
Product Width US 3.625 in
Product Length US 4.5 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E2961
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 10ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;