Evolution™ Series Eight Gang Fire-Classified Floor Box
EFB8S-FC
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Evolution™ Series Floor Boxes are the latest advancement in the most complete and innovative line of floor solutions in the industry. In addition to a unique design that allows the same floor box to be used in multiple floor applications, high capacity and multi-functional capabilities make Evolution Series Floor Boxes ideal for areas where large capacity audio/video, power and communication services are needed. These boxes have completely finished interiors with removable modules that provide easy access for reconfiguring services. Evolution Series Floor Boxes are an ideal option for installations where services are constantly evolving, such as commercial offices, conference rooms, stages, and entertainment venues.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- 'The Evolution™ Series Eight Gang Fire Classified Floor Box has been designed to be installed in above grade concrete floors while maintaining the fire classification of the floor. This box is classified to be used in 2-hour fire rated floors.
- Designed to accept standard size wall plates. Box comes complete with all components needed for initial installation.
- Included components are: protective/disposable cover, tunnel system for connecting the two modules of compartments, fire classified pan, two (2) removable modules, four (4) 1 1/4 intumescent conduit feeds and two (2) cable management guides.
- Items not included with the box and sold separately are: receptacles, communication jacks, and A/V devices and device plates. NOTE: For use on bare (polished) concrete or terrazzo floors EFB610-CTR must be used. (Sold separately.)
- Designed for new construction applications. Consult structural engineer before making cuts into decking. Add additional supports as instructed by the structural engineer.
- Outlet Boxes and Fittings Classified for Fire Resistance Wiremold (R8209) Type EFB6S-FC, EFB8S-FC and EFB10S-FC preset electrical insert for use in 2-hour fire rated D900 Series.
- Floor-Ceiling designs constructed with nominal 2 inch or 3 inch deep fluted steel floor units having a nominal 5 inch wide valley and crests spaced 12 inch OC, with a minimum 3 1/4 i inch (83mm) thickness of structural concrete topping.
- The assembly preset electrical insert with floor plate kit and service activations fitting will not reduce the 2-hour fire rating of the floor assembly.
- When installed in accordance with the installation instructions accompanying the preset electrical insert and when the preset electrical insert is spaced 2' (0.61m) OC with not more than one unit per 4 square feet (0.37m2) of floor area in each span.
Specifications
General Info
| Color | White | ||
| Product Type | Floor Box | ||
| Material | Steel | ||
| Application Sector | Commercial | ||
| Product Family / Series / Group | Evolution Series | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Construction | Assembled | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Metallic Outlet Boxes: File E2961 Guide QCIT Meets Article 314.27(C) of NEC. | ||
| UPC Number | 786776176759 |
Dimensions
| Product Depth US | 24.79 in | ||
| Product Height US | 14.63 in | ||
| Product Volume US | 6991.08 cu in | ||
| Product Width US | 19.29 in | ||
| Product Weight US | 53.0 lb | ||
| Cubic Capacity | 27.5 in³ | ||
| Knockout Size | 2 in, 3/4 in |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Box Type | Above-Grade, Fire Classified | ||
| Cable Entry | Conduit Stub | ||
| Box Capacity | 8 Gangs | ||
| Service Capacity | Triple | ||
| Fire Rating | 2 hr | ||
| Floor Type | Concrete, Raised, Wood | ||
| Depth Behind Device Plates | 3.5 in | ||
| Minimum Floor Depth | 2 in |
Resources
Installation Instructions
CAD Drawings
EFB-50A - EFB 50A Adapter
dxf
EFB-AAP - EFB Device Plate
dxf
EFB-B - EFB Device Plate
dxf
EFB610-CTR - EFB Concrete/Terrazzo Ring
dxf
EFB610-HWB
dxf
EFB610-TS - EFB Tile Shim
dxf
EFB610BP - EFB Abandonment Plate
dxf
EFB610BT - EFB Flush Style Cover with Solid Lid
dxf
EFB610BTC - EFB Surface Style Cover with Solid Lid
dxf
EFB610CT - EFB Flush Style Cover with Carpet Insert
dxf
EFB610CTC - Surface Style Cover with Carpet Insert
dxf
EFB610CTR - EFB Bare Concrete/Terrazzo Trim Ring
dxf
EFB8-MB - EFB Mounting Bracket
dxf
EFB810-2 - EFB Knockout Plate
dxf
EFB810-3/4-11/4 - EFB Knockout Plate
dxf
EFB810-3/4-3/4 - EFB Knockout Plate
dxf
EFB810-TUN - EFB Tunnel
dxf
EFB8M - EFB Module
dxf
EFB8S-22GMB - EFB Mounting Bracket
dxf
EFB8S-4GMB - EFB Mounting Bracket
dxf
EFB8S-FC - EFB 8-Gang Fire Classified Floor Box
dxf
EFB8S-FC_RH
dxf
EFBCMG - EFB Cable Management Guides
dxf
View More
BIM Models
Supporting Document
Catalog
Guide Form Specifications
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-KIT-108-LA | Wattstopper
The LMSW-KIT-100 Series, LMDW-KIT-100 Series, LMPW-KIT-101 Series, LMDM-KIT-101, LMDM-KIT-601, and LMSW-KIT-605 are replacement button trim color kits that are compatible with all Digital Lighting Management (DLM) LMSW Switches, LMDW and LMPW Wall Switch Sensors, and LMDM Dimming Wall Switches.
