text.skipToContent text.skipToNavigation

Flush Conduit Carpet Plate

428B075 Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 31ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Opening fits 3/4'' trade size conduit or liquidtite. Includes spacer for liquidtite connections. For carpet floors only. Steel plate mounts inside preset and is adjustable to floor height.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Durable flush construction. Aesthetically pleasing fittings with low profile connections for power and communications.
  • Flexible design. Adjustable to your carpeted floor height.

Specifications

General Info
Product Line Wiremold
UPC Number 786564546542
Country Of Origin United States
Construction Not Assembled
Application Sector Commercial
Standard cULus Listed Underfloor Raceway: File E7020 Guide RKCZ cULus Listed Underfloor Raceway Fittings: File E11912 Guide RKQX. Meets Article 390 of NEC.
Dimensions
Product Width US 3.875 in
Product Length US 4.625 in
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E11912
cULus Listed  Yes
Buy American Act Compliance
NAFTA  Yes

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;