

















adorne® Wireless Smart Dimmer with Netatmo, Graphite
WNAL63G1
adorne Collection
adorne® Wireless Smart Dimmer with Netatmo, White is rated
out of
5 by
7.
Bazaarvoice SAP Hybris Integration Version 2.8.1
$91.01 USD
Pair this battery-operated sofTap® dimmer with an adorne Smart Tru-Universal Dimmer with Netatmo then add to any wall to control the same light from an additional location – no wires or tools needed. Use the included adhesive to mount anywhere in minutes. Perfect as a remote dimmer switch in rooms not wired for 3-way control.
Smart Lighting lets you set the exact lighting you need, from anywhere, adding safety and convenience to your home. And delivering it all with unprecedented range and reliability, adorne® with Netatmo leverages leading Netatmo technology to provide an ideal solution for larger homes with many smart products. Start with the Smart Gateway to establish a robust and dedicated mesh network, then add smart switches, smart dimmer switches and smart outlets to build a solution that perfectly fits any space and need.
Made exclusively for use with Wall Plates from the adorne® Collection, sold separately.
Quantity
In Stock
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Smart Gateway REQUIRED. Must also be paired with an adorne or radiant Smart Tru-Universal Dimmer with Netatmo or a Smart Plug-In Tru-Universal Dimmer with Netatmo.
- Perfect solution for adding 3-way control, no wiring required, when paired with a Smart Tru-Universal Dimmer with Netatmo.
- Installs easily, without wires or cutting, for ultimate flexibility. Simply mount to any wall for long-lasting, battery-powered control.
- Part of the adorne with Netatmo solution, which flexibly fits a home's unique needs with a variety of supported smart switches, dimmers and outlets (including other wireless switches and dimmers).
- Features ultra-reliable performance through a robust and dedicated mesh-network. (Established by the Smart Gateway.)
- Compatible with other smart products through Amazon Alexa, Google Assistant and Apple HomeKit, as well as with home automation systems.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
- Complete the look with a stunning, screwless adorne® Wall Plate, not included. Available in a range of contemporary colors and finishes. Coordinate with other designer switches & outlets.
Specifications
General Info
Color | Graphite | ||
Type | Dimmer | ||
Finish | Metallic | ||
Application Sector | Hospitality, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Locator Light, Smart Lighting, Wireless, With Netatmo | ||
Number of Switches | 1 | ||
Switch Type | Multi-Location, sofTap | ||
Warranty Type | 2-Year Limited | ||
Standard | RoHS, cULus | ||
Device Front Face Size | Full-Size | ||
Device Backbody Size | Plus-Size | ||
UPC Number | 785007381368 | ||
Works With | Amazon Alexa, Apple Home Kit, Google Assistant |
Dimensions
Product Depth US | 0.24 in | ||
Product Height US | 4.68 in | ||
Product Width US | 1.79 in |
Listing Agencies / 3rd Party Agencies
FCC Compliant | Yes | ||
cULus ListingNumber | E95219 | ||
cULus Listed | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Requires Neutral Wire | No | ||
Seismic Tested | No | ||
Wire Connection Type | Battery Powered | ||
Dimming Compatibility | Wireless | ||
Environmental Conditions | 95% (relative humidity, non-condensing) | ||
Frequency Rating | 2.4 to 2.4835 GHz | ||
Indoor/Outdoor | Indoor | ||
Mounting Type | Surface Mount, Wall Box | ||
Number of Poles | Multi-Location | ||
Voltage | 3.0 V | ||
Wire Size | #14 - #10 AWG |
Resources
Cutsheet
Installation Instructions
Instruction Sheet
Supporting Document
Reviews
Rated 5 out of
5
by
Philip from
Dimmer
Switches look great and work really well. Little pricy but it worth it .
Date published: 2024-08-23
Rated 5 out of
5
by
Paul from
the switch that won't go yellowish
I have been using Adorne switch in white color since 2015 and none of them turn yellowish color yet.
Date published: 2023-06-26
Rated 5 out of
5
by
Cat from
Control your lights with your phone!
Make sure you purchase the gateway that goes along with this.
Date published: 2023-05-03
Rated 5 out of
5
by
Pat from
Smart looking/Smart Switch
Great Looking stylish switches blends functionality a welcome focal point to your decor. Really adds a clean modern look to any room and being able to control your lighting remotely is an added bonus.
Date published: 2023-06-22
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can multiple wired smart dimmers be paired with a single wireless switch? I would like to be able to turn everything on one floor off with a "master" wireless switch.
As a diy installer- I have 2 hard wired smart dimmers with NETATMO connected to one hub that I control with the Legrand Control App. I only have 1 of the NETATMO dimmers wired as 3-way. My guess is one switch cannot turn off multiple dimmers. But the App could or Apple Home App works with Legrand NETATMO as well. Maybe a routine in either of those apps would work. But still need to use an App. Maybe Legrand could comment.
Date published: 2024-09-07
Hi, When the Third party drivers for Elan and Control 4 will be available?
Hello,
The Netatmo Smart collection supports the following third-party integrations: Alexa & Google voice assistant and Apple HomeKit.
Please feel free to call us if you have any other questions.
Pass & Seymour Technical Support
Phone #: 800-223-4185
Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays)
Best Regards,
Technical Support
Date published: 2024-07-26
Rather than pairing a Wired Smart Dimmer with a Wireless Smart dimmer for three-way control, can I use two WIRED Smart Dimmers and have a true, wired three way switch?
The wired smart switches are single pole, so they cannot be wired as three-way switches.
Initially I wished I could do this, too, but the only real downside of the Wireless Smart Dimmer is that it cannot have backlight. On the plus side, it has a dimmer control on both ends where a wired three-way cannot.
Date published: 2023-12-12
If we already have wires, can this be wired for power instead of using battery?
The wireless with Netatmo devices cannot be hardwired to power even if you already have the wires in the box.
Date published: 2023-12-12
How long the battery lasts?
Hello thank you for your inquiry. The battery is estimated to last 8 years under normal use.
Date published: 2023-12-12
Hello, Is this compatible with phase cut?
The adorne® Tru Universal Smart Dimmer with Netatmo supports the following load ratings:
Incandescent, Halogen & ELV (FWD): 700W, MLV (FWD) : 500VA, LED/CFL/EFL (FWD): 450W / 3.8A, Incandescent, Halogen & ELV (REV): 450W, LED/CFL/EFL (REV): 250W / 2.1A
Date published: 2022-12-09
Do you offer any 2-gang surface mount subplates so we can put two wireless switches together?
Hello Al,
At this time, we do not have a 2 Gang wall plate that will support the wireless switches without an electrical box behind them.
Best Regards,
Technical Support
Date published: 2022-12-07
Is this compatible with LED 0-10 V ?
The WRNL63 is designed to be paired with a WRNL50 universal dimmer to create a 3way and it is not rated for 0-10V lighting loads.
Date published: 2022-03-11
Bazaarvoice SAP Hybris Integration Version 2.8.1