text.skipToContent text.skipToNavigation

Discontinued - radiant® 15A 3-Way Switch

radiant® 15A 3-Way Switch, Graphite is rated 5.0 out of 5 by 27.
  • y_2025, m_6, d_17, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_20, tr_7
  • loc_en_US, sid_TM873ABCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT


Allowing control of a light or fixture from two separately located switches, the radiant® 3-Way Switch upgrades your space with clean lines and smooth paddle action for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Replaces any standard switch with ease, in as little as 10 minutes
  • Uses a paddle switch for smoother control with a low-profile aesthetic
  • Features durable, high-impact resistant thermoplastic construction
  • Designed to install easily with a narrower back body and captivated mounting screws
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Color Antique Brass
Type Switch
Finish Matte
Application Sector Commercial, Residential
Product Line Pass & Seymour
Country Of Origin China
Number of Switches 1
Switch Type Paddle
Warranty Type 1-Year Limited Warranty
UPC Number 785007029437
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Additional Information
Product Environmental Profile Yes
Technical Information
Amperage 15 A
Contact Rating 15 Amp, 120/125 VAC
Mounting Type Box
Number of Gangs 1
Number of Poles 3-Way, Single Pole
Wire Size #14 - #10 AWG

Reviews

Rated 5 out of 5 by from Will buy again! Looks so nice! I'm upgrading all the outlets and light switches in my house, room by room. I'm very pleased with the look and feel of these.
Date published: 2023-01-09
Rated 5 out of 5 by from Best 3way switch for the money Great option for premier Rocker switch and to match every other device in your room or space
Date published: 2021-09-18
Rated 5 out of 5 by from Radiant 15A 3 pole switches Very nice contemporary design, well made switch with much ease of use compared to standard swiches
Date published: 2024-11-09
Rated 5 out of 5 by from Beautiful We desperately needed to update our multi-colored Light switches and outlets.
Date published: 2024-05-21
Rated 5 out of 5 by from Clean switch, Easy Install Very clean look that I installed easily (I have no electrical expertise whatsoever)
Date published: 2023-06-01
  • y_2025, m_6, d_17, h_4
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_20, tr_7
  • loc_en_US, sid_TM873ABCC10, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

I recently installed 2 new LED light fixtures in our hallway in our house. I installed 2 of these light switches at both ends of the hallway. The lights were flicker. I made sure all connections were tight. Any ideas on a fix?

Asked by: bob
Thank you for your inquiry. Please review if your radiant 3-way switch includes a locator light at the top of the device (part #: TM873WSL). Unfortunately, if you currently have TM873WSL operating LED fixtures, they are only compatible with incandescent lights/bulbs. Recommendation: Install TM873W (without locator light) If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-11-19

Is the TM873W 3-way rocker light switch LED compatible?

Asked by: Jeff
Thank you for your inquiry. Yes, the TM873W is compatible with LED loads.
Answered by: Justin
Date published: 2024-11-19

Is this switch (TM873CC10) action a rocker action (i.e. pressing two different places to operate the switch) or alternate action (i.e. pressing the same place operates the switch to the other function)?

Asked by: Eric
Thank you for your inquiry. To engage or disengage the load, the TM873CC10 must be pressed in two different places (Top and bottom).
Answered by: Justin
Date published: 2024-07-22

Why don't you have a simple installation sheet on your website?  Several people have asked for one and you expect them to call you during business hours rather than just having a simple instruction sheet on your website.  How inconvenient.

Asked by: Gronostajski Richard
Thank you for reaching out. Please review the attached Wiring Diagram for part number TM873. If you have any other questions or comments, please get in touch with us at (800) 223-4185 8:00 a.m. – 6:00 p.m. EST or by email at Tech.Support@legrand.us.
Answered by: Justin
Date published: 2024-11-01

iM LOOKING FOR THE MOUNTING SHEET, BUT IS MISSING

Asked by: ERIKA
Hello, Please contact Pass & Seymour Technical Support if you need assistance with installation. Pass & Seymour Technical Support Phone #: 800-223-4185 Monday - Friday | 8:00am - 6:00pm Eastern Standard Time (excluding holidays) Best Regards, Technical Support
Answered by: Justin
Date published: 2024-04-19

i bought this switch and the wireig diagram iis missing

Asked by: jack
The wiring diagram for a 3way switch is attached below: Black terminal - HOT or LOAD wire Brass terminals - traveler wires(2)
Answered by: Legrand Technical Support
Date published: 2024-06-30

Can this 3-way switch be used with the Radiant Netatmo Smart Switch WNRL10WH?

Asked by: Charlie
A Netatmo 3way would be using one WNRL10WH and one WNRL23WH.
Answered by: Legrand Technical Support
Date published: 2022-02-18

Are TM870, TM873, and TM874 in ivory (I) going to be produced and available in the future or are they permanently deleted?

Asked by: Dave
The Ivory Radiant switches have not been discontinued and should be available soon.
Answered by: Legrand Technical Support
Date published: 2022-12-16
  • y_2025, m_6, d_17, h_4CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_8
  • loc_en_US, sid_TM873ABCC10, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 4ms
  • QUESTIONS, PRODUCT