text.skipToContent text.skipToNavigation

Slide Dimmer 2 Wire, Fluorescent, Single Pole/3-Way, Preset, 5A, 120V, Narrow, Ivory

CDFB53PNAI Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Slide Dimmer, Electronic Single Pole/3Way 2Wire PRESET 5A.

Color Ivory
Voltage 120 VAC
  • 120 VAC
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • For use with 2 wire 120V and 277V fluorescent dimming ballasts.
  • Field configurable wall plate system.
  • Labeling system.
  • Adjustable low end output voltage.
  • Shipped with protective film.
  • Rugged construction.
  • Superior ratings with a minimum of derating when ganged.
  • Simple to plan the rough-in.
  • Available in single pole slide-to-OFF and single pole/3-way preset models.
  • Attractive European styling.
  • Eye-catching packaging.
  • Exclusive adaptor kit to install other Decorator opening devices under the Titan: wall plate system.
  • Blank center plate included.
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Wattstopper
Color Ivory
UPC Number 785007015874
Country Of Origin Mexico
Dimensions
Product Width US 3.0 in
Product Weight US 0.88 lb
Product Volume US 67.84 cu in
Product Depth US 5.38 in
Product Height US 3.88 in
Technical Information
Amperage 5 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 24ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;