PLUG LOAD RECEP 15A 125V DUAL CTRL GN
TR5262CDGN
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Permanent controlled receptacle marking allows for long-lasting, easy identification of controlled receptacle for end-users. NEMA-approved and compliant with NEC, CA Title 24, and ASHRAE Energy Efficiency Standard 90.1.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Can be wired to any number of system-based or stand-alone plug load control solutions.
- Corrosion-resistant, plated and tabbed steel strap locked in to face and back body to resist pulling away from face/body assembly.
- .032 inch thick, brass, triple-wipe power contacts for lasting retention.
- Permanent controlled receptacle markings using abrasion resistant ink.
- Two drive screws anchor strap to back body and face where abrupt removal torque is strongest.
- Tri-drive brass-plated terminal screws. Two back-wire holes for more wiring flexibility.
- Dual mechanical shutter system to help prevent insertion of foreign objects (for Tamper-Resistant models).
- Strap tabs wrap around face to prevent strap from separating from face and back body.
- CH Version Only: Split circuit tab broken at the factory, allowing half of the receptacle to be controlled.
- For covering patents, see www.legrand.us/patents.
- For compatible wall plate options, from our TradeMaster unbreakable plates to our radiant screwless plates to our metal wall plates, click here.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Green | ||
Country Of Origin | Mexico |
Dimensions
Product Width US | 1.322 in | ||
Product Depth US | 0.78 in | ||
Product Height US | 2.63 in |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
Amperage | 15 A |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1