text.skipToContent text.skipToNavigation

15A 125V Spec-Grade Tamper-Resistant Decorator Duplex Receptacle, Back and Side Wire, Light Almond

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 55ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Tamper-Resistant Decorator Spec Grade Receptacle, Back and Side Wire, 15A, 125V
Color Light Almond
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Dual mechanical shutter system to help prevent insertion of foreign objects.
  • AC receptacles available in 15 and 20A, 125V.
  • Easily accessed break-off line-contact connecting tab for fast and easy split-circuit wiring.
  • High impact-resistant nylon face and thermoplastic back body.
  • Back and side wire capability
  • For covering patents, see www.legrand.us/patents.

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Country Of Origin Mexico
Number of Receptacles 2
Outlet Type Commercial, Indoor, Tamper-Resistant
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.37 in
Product Depth US 0.93 in
Product Height US 3.28 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Is Tamper-Resistant Yes
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
Voltage 125.0 V

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

What are the 2 slots on the back of the receptacle for? Is it functional or just there for part of the assembly?

Asked by: trischele
This has already been answered and this answer is incorrect. The slots I am referring to are not the holes that are there for back-wire applications.
Answered by: Trischele
Date published: 2024-02-15

Are decorator plates considered homeowner grade or commercial grade? Thank you.

Asked by: Kathy
Our decorator style wall plates are use in both commercial and residential applications.
Answered by: Legrand Technical Support
Date published: 2022-03-28
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_2
  • loc_en_US, sid_TR26252LA, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 44ms
  • QUESTIONS, PRODUCT