
CabinetMate Plug-In Outlet Center Unit / 120V/20A/48 long/10 O/L /6' cord/Twist Lock Plug
4810ULBC20R-TL
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Ten 20A outlets with t-slots, 6' (1.8m) cord. Length 48'' (1.2m). Receptacle center-to-center 4'' (101mm). 20 Amp unit with a 20A resettable circuit breaker. Units available with straight blade or Locking Plug.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | Black, Gray | ||
Product Series | CabinetMate | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Surge Protection | ||
Number of Receptacles | 10 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Simplex | ||
Standard | cULus Recognized: File E66421 Guide XBYS XUHT VZCA | ||
UPC Number | 786776052619 |
Dimensions
Product Length US | 48.0 in | ||
Product Width US | 1.5 in | ||
Product Weight US | 3.94 lb | ||
Receptacle Spacing | 4 in |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Cord Length | 6 ft | ||
Enclosure Type | Aluminum | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Spring Clip | ||
NEMA Configuration Code | 5-20R, L5-20P | ||
Phase | Single | ||
Voltage | 125.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
77002N | Wiremold
Surge protector plus Phone/Fax protection with 8 outlets spaced for plug-in transformers, lighted switch, impact-resistant putty white cord with polymeric housing. 15A 6' plug-in cord attached.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R5S-15 | Wiremold
High-perfornamce surge protection for point-of-use surge protection applications.