
CabinetMate Plug-In Outlet Center Unit / 120V/20A / 77" long / 12 O/L / 15' cord / Computer Grade Surge
7712BDS20R
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Twelve outlets with t-slots. 15' (4.6m) cord. Length 77"" (2m). 20A resettable circiut breaker. Computer grade surge protection, 20 Amps.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Product Series | CabinetMate | ||
Type | PIOC | ||
Application Sector | Commercial, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Surge Protection | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Standard | cULus Listed: File E66421 Guide XYBS XUHT VZCA | ||
UPC Number | 786776052725 |
Dimensions
Product Height US | 1.19 in | ||
Product Length US | 1.5 in | ||
Product Width US | 77.0 in | ||
Product Weight US | 6.66 lb |
Listing Agencies / 3rd Party Agencies
cULus ListingNumber | E66421 | ||
cULus Listed | Yes |
Trade Programs
USMCA | Yes |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Class | 75 | ||
Connection | Cord-ended | ||
Mounting | Yes | ||
Mounting Type | Spring Clip | ||
NEMA Configuration Code | 5-20P, 5-20R | ||
Phase | Single Stage | ||
Response Time | <1 ns | ||
Short Circuit Rating | 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G] | ||
Type of Indicators | Light | ||
Voltage | 600.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
77002N | Wiremold
Surge protector plus Phone/Fax protection with 8 outlets spaced for plug-in transformers, lighted switch, impact-resistant putty white cord with polymeric housing. 15A 6' plug-in cord attached.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
R5S-15 | Wiremold
High-perfornamce surge protection for point-of-use surge protection applications.