
Medical Grade Plug-In Outlet Center Unit / APPROVED for Patient Care areas / 120V/20A / 6 O/L / 15' cord
ULM620-15
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
The healthcare environment offers unique challenges for powering equipment in patient care areas. The medical equipment used in emergency rooms and surgical suites is constantly changing based on the needs of the patient. ULM Series of Medical Grade Plug-in Outlet Center Units (PIOCs) offer medical professionals quick and flexible power delivery in these demanding patient care environments. For those areas of your healthcare facility that are not used for patient care, such as Admissions, Human Resources, Purchasing, etc., we offer ULBH Series Special Use PIOCs. The ULM and ULBH Series offer both flexibility and durability to keep your power infrastructure healthy and strong. So remember Legrand when you are seeking innovative solutions to your ever changing power infrastructure needs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
Color | White | ||
Product Series | Plug-In Outlet Center | ||
Type | PIOC | ||
Application Sector | Commercial, Healthcare, Residential | ||
Product Line | Wiremold | ||
Country Of Origin | Mexico | ||
Features | Medical Grade | ||
Number of Receptacles | 6 | ||
Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
Receptacle Type | Double | ||
Standard | cTUVus Listed | ||
UPC Number | 786776180749 |
Dimensions
Product Length US | 14.17 in | ||
Product Width US | 2.0 in | ||
Product Weight US | 3.7 lb | ||
Receptacle Spacing | 1.5 in |
Additional Information
RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
Amperage | 20 A | ||
Cord Length | 15 ft | ||
Environmental Conditions | Dry interior locations | ||
Mounting Type | Snap-on, Slide-off | ||
NEMA Configuration Code | 5-20P, 5-20R | ||
Voltage | 120.0 V | ||
Wiring Method | Cord-ended |
Resources
Installation Instructions
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
ULM6-15 | Wiremold
Quick and flexible power delivery in these demanding patient care environments.