
Pin and Sleeve Back Box Closure Plug
PSCP60
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Pin andamp; Sleeve Inlet/Plug Cap, 1 1/2and#39;and#39; hub,60A.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- All P&S Watertight Pin & Sleeve plugs, connectors, receptacles, and inlets bring you the features to enhance versatility, reliability, and safety.
- North American products come completely ready to wire, for quick, simple installation. And all feature chemical-resistant thermoplastic construction.
- Shrouded, nickel-plated, solid-brass pins provide corrosion protection and excellent conductivity.
- An exclusive, hinged cord grip eliminates loose parts that get lost.
Specifications
General Info
Color | Gray | ||
Type | Plug Tail | ||
Application Sector | Commercial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | Mexico | ||
Features | Cover | ||
Warranty Type | 1-Year | ||
Standard | UL Listed | ||
UPC Number | 785007231359 |
Technical Information
Amperage | 60 A | ||
Flanged | No | ||
Connector Style | Pin & Sleeve | ||
Indoor/Outdoor | Both | ||
Terminal Accommodation | #2 AWG |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS460FMIR9W | Pass and Seymour
60A, 3 Pole, 4 Wire, 30 240VAC
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS420FMIR5W | Pass and Seymour
30A, 3 Pole 4 Wire, 380/440VAC