
Pin & Sleeve Watertight 100A Replacment Connector Body
PS5100C5WR
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Replacement Connector Front Body, 5-Wire 100A 3-Phase 347/600V.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Legrand Pin & Sleeve products provide installation ease, enduring performance in harsh conditions, and guaranteed IEC 309 compatibility.
- Arrives ready to wire, with cord grip open and cable-ready. Terminal screws come backed out and ready to wire. Front and back body require no disassembly prior to assembly.
- Nylon construction for highimpact and corrosion resistance.
- Nickel-plated brass pins provide extracorrosion resistance without sacrificing electrical conductivity.
- Locking ring with an integral neoprene gasket provides watertight seal when plug and connector/receptacle are mated.
- Natural-rubber grommets provide watertight protection at cable entry.
- Combination-head screws for added convenience and quick installation.
- Revolutionary, hinged cord grip for durable performance and ease of installation.
- Cover with integral neoprene gasket provides watertight seal.
Specifications
General Info
Type | Connector | ||
Application Sector | Industrial | ||
Product Line | Pass & Seymour | ||
Country Of Origin | United States | ||
Features | Watertight | ||
Warranty Type | 1-Year | ||
Standard | UL Listed | ||
UPC Number | 785007012613 |
Dimensions
Product Depth US | 14.3 in | ||
Product Height US | 5.3 in | ||
Product Width US | 5.2 in |
Technical Information
Amperage | 100 A | ||
Flanged | No | ||
Connector Style | Pin & Sleeve | ||
Indoor/Outdoor | Both | ||
Number of Poles | 3-Way | ||
Number of Wires | 4 | ||
Voltage | 347/600 VAC |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS560C5WR | Pass and Seymour
63A Pin & Sleeve Intl Splashproof Connector
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PSAD60125 | Pass and Seymour
Pin and Sleeve Strain Relief Adapter
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
PS3100P7WR | Pass and Seymour
100A Pin & Sleeve Watertight Inlet