text.skipToContent text.skipToNavigation

On/Off Closed Loop Photosensor with Automatic Commission, USA

LS-102-U Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LS-102 Daylighting Controller is a single zone, on/off switching device designed to be installed in a closed loop application. A self-contained 24 VDC device with an extended range of 1-1400 footcandles, the LS-102 requires a low voltage power pack to operate. The controller consists of an advanced digital multi-band photosensor, an on-board microcontroller, and an LCD display. This photosensor is positioned behind a 100º cone that cuts off unwanted light, preventing false triggers.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Single zone, on/off switching photosensor
  • Automatic setpoint selection
  • Easy-to-read LCD display and LED status indicators
  • Automatic startup/ calibration
  • Digital multi-band photosensor
  • Multiple user-adjustable control parameters

Specifications

General Info
Product Line Wattstopper
UPC Number 754182931101
Country Of Origin United States
Technical Information
Sensor Type Daylight

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 30ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;