text.skipToContent text.skipToNavigation

radiant® 15A Duplex Self-Test GFCI Receptacles with SafeLock® Protection, Light Almond

radiant Spec Grade 15A Self Test GFCI Receptacle is rated 5.0 out of 5 by 19.
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_8
  • loc_en_US, sid_1597LACCD12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 2ms
  • REVIEWS, PRODUCT

$18.49 USD

GFCI receptacles from the radiant® Collection self-test automatically every three seconds to ensure reliable protection from shock due to ground fault occurrences. Meeting National Electrical Code requirements for ground fault protection, GFCI receptacles make it easier to recognize and fix trips right where they happen – no more confusion at the breaker box. Maximize safety, in style, with GFCI protection featuring the sleek, clean lines of radiant. GFCI protection is required by code in bathrooms, kitchens, garages, basements, outdoor areas, and for any other outlets found within six feet of a sink or water source. GFCI outlets should always be used when replacing existing GFCI outlets during renovation. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately. Spec-Grade devices are engineered to meet federal specifications for use in commercial installations.
Color Light Almond
  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Protects against shock caused by ground-fault occurrences. Unlike breaker alternatives, GFCI receptacles make it easier to fix trips with a reset button right on the device
  • Conducts an industry-leading automatic self-test every 3 seconds. If the device ever fails, the indicator light flashes to signal it should be replaced
  • Equipped with proven SafeLock protection feature: if critical components are damaged and protection is lost, power to the outlet is disconnected
  • Extends GFCI protection to "downstream" outlets when used with feed-thru wiring configuration. Note: Will cut power to face and downstream outlets if wired incorrectly
  • Replaces any standard receptacle with ease, in as little as 10 minutes
  • Features durable, high-impact resistant thermoplastic construction
  • More color options available to fit any style, including finishes to match current hardware and lighting trends
  • Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection

Specifications

General Info
Product Line Pass & Seymour
Color Light Almond
Finish Matte
Country Of Origin China
Number of Receptacles 2
Outlet Type GFCI, Indoor, Residential, Self-Test
Warranty Type 1-Year Limited Warranty
Type Outlet
Dimensions
Product Width US 1.73 in
Product Depth US 1.25 in
Product Height US 4.2 in
Listing Agencies / 3rd Party Agencies
cULus Listed  Yes
Technical Information
Number of Gangs 1
Amperage 15 A
Number of Poles Double Pole
Indoor/Outdoor Indoor
NEMA Configuration Code 5-15R
Mounting Type Box
Voltage 125.0 V
Environmental Conditions 95% Humidity, UL 94 V2

Reviews

Rated 5 out of 5 by from LeGrand radiant line LeGrand radiant switches, outlets, and wall plates look even better in person than online. LeGrand’s online service is fast, efficient and cost effective.
Date published: 2021-01-30
Rated 5 out of 5 by from Perfect match This is the way to go if you want to upgrade your kitchen with an elegant look. They look beautiful and function exactly the way they should.
Date published: 2023-11-18
Rated 5 out of 5 by from Really nice prodect Perfect grey color to match our tile and I love the slight shimmer in the product. It is very pleasing to the eye and very well made.
Date published: 2023-07-26
Rated 5 out of 5 by from Works great, looks amazing Very happy with the gfcis we installed from left and. They look and work great 5 out of 5!
Date published: 2023-07-22
Rated 5 out of 5 by from These are great I really like the screw-less wall plates. Huge upgrade for a small price.
Date published: 2023-07-14
  • y_2024, m_4, d_25, h_8
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasreviews, tv_11, tr_8
  • loc_en_US, sid_1597LACCD12, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT

Questions & Answers

GFCI detected a fault downstream, and tripped. The self-test indicator is solid red. Does that mean the GFCI will need to be replaced?

Asked by: MartC
Hello, This is a Self-Test GFCI Receptacle with SafeLock Protection™; it conducts an automatic test every three seconds, ensuring it’s always ready to protect. If the device fails the test, the indicator light flashes to signal that the GFCI should be replaced. It also has our proven SafeLock Protection feature: if critical components are damaged and protection is lost, power to this receptacle, and any downstream receptacles will be disconnected. Flashing Red = Replace GFCI. Solid Red = GFCI must be reset. Best Regards, Technical Support
Answered by: Justin
Date published: 2024-02-01

I have the https://www.legrand.us/wiring-devices/radiant-collection/outlets/radiant-spec-grade-15a-self-test-gfci-receptacle-white/p/1597wccd12 in the bathroom and want to add 6 more outlets, but none of the multi outlets I try fit. Can you recommend one?

Asked by: Cyberfingers
I'm not sure what you mean by "multi-outlets" but would be happy to make a recommendation to fit your application. I'd suggest calling in to Technical Support (844-957-3783) at your convenience so we can assist you.
Answered by: Wiremold Tech Support
Date published: 2023-03-20

what is the difference between the 1597W and the 15978WCCD12? What is the finish in the outlet, matte or gloss?

Asked by: Jay B
The 1597W comes with a wallplate and the 1597WCCD12 does not. The Radiant line products have a Satin finish.
Answered by: Legrand Technical Support
Date published: 2021-09-01

Are these tamper resistant? Looking for non-tamper resistant receptacle as the tamper resistant are not compatible with some of our appliances.

Asked by: Shawn
The 1597BK is a "non-tamper resistant" GFCI.
Answered by: Legrand Technical Support
Date published: 2021-08-23

What is the feed-through capacity of this outlet?

Asked by: Michael
The 15A GFCI's are rated for 20 Amp feed-thru capacity.
Answered by: Legrand Technical Support
Date published: 2020-11-21

this comes with the cover plate

Asked by: Loreslore
The radiant® Screwless Wall Plate shown is not included with GFCI.
Answered by: Legrand Technical Support
Date published: 2020-04-13

Is brown the same as dark bronze?

Asked by: Farmer
No, it is not the same. The Dark Bronze is in the Metallic finishes.
Answered by: Legrand Technical Support
Date published: 2021-04-06

Does this GFI outlet accept a #12 wire. Menards website says max 14 gauge.  Legrand radiant® 15 Amp White Self Test GFCI Outlet 3 Pack Model Number: 1597W3PKCC4 Menards® SKU: 3637048 Thx 

Asked by: Maxster
All of our GFCI's are rated for: Side or internal screw-pressure-plate back wire with #10 – #14 AWG solid or stranded copper wire.
Answered by: Legrand Technical Support
Date published: 2023-10-20
  • y_2024, m_4, d_25, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_10
  • loc_en_US, sid_1597LACCD12, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 2ms
  • QUESTIONS, PRODUCT