




RADIANT VAC SENSOR 2-WIRE 600W BK
RRW600VBK
radiant Collection
Bazaarvoice SAP Hybris Integration Version 2.8.1
Never worry about leaving the lights on, with the radiant® Vacancy Sensor. It automatically shuts off when a room is empty, and includes an adjustable delay setting of up to 20 minutes to match your needs. Designed for ease and style, it features a built-in locator light, and the sleek, clean lines of radiant® for a sophisticated touch. Made exclusively for use with screwless Wall Plates from the radiant® Collection, sold separately.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Passive infrared (PIR) sensor switch technology with 180° coverage up to 600 sq. ft. Rated for up to 600W (5A) of LED lighting.
- Works with virtually any bulb/fixture, including: LED, incandescent, fluorescent, compact fluorescent (CFL), magnetic low-voltage (MLV) and electronic low-voltage (ELV), 1/6 hp.
- Turn the light on when you enter, and let it turn itself off automatically after you leave for true convenience. Perfect for bathrooms, hallways, closets, garages, and more.
- Locator light illuminates when switch is off, emitting a soft glow to help you find it in the dark.
- Features an adjustable time delay to off after no motion is detected. Delay settings range from 30 seconds to 20 minutes after the room is vacated (default 20 minute delay).
- Manual ON/Auto OFF functionality. Meets California Title 24 requirements for automatic off lighting control.
- Replace any basic light or fan switch in 15 minutes or less. Supports single pole and multi-location installs. No neutral required.
- Complete the look with a sleek, screwless radiant® Wall Plate, and coordinate with other designer switches and outlets available from the radiant® Collection.
- More color options available to fit any style, including finishes to match current hardware and lighting trends.
Specifications
General Info
Color | Black | ||
Application Sector | Hospitality, Light Commercial, Multi-Dwelling Unit, Residential | ||
Product Line | Pass & Seymour | ||
Country Of Origin | China | ||
Features | Adjustable Time Delay, Motion Sensor | ||
Installation Location | Wall Box | ||
Switch Type | Motion Sensor, sofTap | ||
Warranty Type | Limited Lifetime Warranty | ||
UPC Number | 785007446449 |
Listing Agencies / 3rd Party Agencies
cULus Listed | Yes |
Technical Information
On Function | Manual On | ||
Requires Neutral Wire | No | ||
Wire Connection Type | Flying Leads | ||
Indoor/Outdoor | Indoor | ||
Input Voltage | 120 VAC | ||
Line Frequency | 60 Hz | ||
Load Rating | 120V 5A (ELV), 120V 5A 600W (CFL), 120V 5A 600W (LED), 120V 600VA (Fluorescent), 120V 600VA (MLV), 120V 600W (Halogen), 120V 600W (Incandescent) | ||
Load Type | CFL, Fan Motor, Halogen, Incandescent:Fluorescent, LED | ||
Location Rating | Dry | ||
Mounting Type | Wall Box | ||
Number of Poles | Multi-Location, Single Pole 3 Way | ||
Timer Duration | 20 Minutes, 30 Seconds-20 Minutes | ||
Operating Humidity | 0-95% RH (Non-Condensing) | ||
Horsepower Rating | 1/6 HP @ 120 VAC | ||
Response Frequency | 60 Hz | ||
Sensing Range | Major Motion 35 ft, Minor Motion 20 ft | ||
Sensitivity | 60Hz | ||
Sensor Type | Vacancy | ||
Sensor Technology | Passive Infrared (PIR) | ||
Sensor Coverage | 600 sq ft | ||
Sensor Coverage Pattern | 180 ° | ||
Target Size | 180 deg | ||
Voltage | 120 VAC | ||
Wattage | 600 W | ||
Wire Size | #14 - #10 AWG |
Resources
Supporting Document
Premium Content
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Can I use this switch if the wire that runs to the light/load is in the box with the mechanical 3-way switch? How would I wire this? Thanks.
Thank you for your inquiry. We require additional information to assist you further with your request. Please contact Legrand Pass & Seymour Technical Support at (800) 223-4185 between 8:00 a.m. and 6:00 p.m. EST or via email at Tech.Support@legrand.us.
Date published: 2024-07-01
Is it ok to use this switch with a ceiling fan light?
Thank you for your inquiry. The RRW600VTC supports the following loads:
LED/CFL: 600W (5A)
Incandescent/ELV: 600W
MLV: 600VA
ELV: 5A
Motor: 1/6 hp
Best Regards,
Technical Support
Date published: 2024-04-11
is this switch Ok on a 20 amp circuit?
Yes this device can be used on a 20 A, 120V circuit.
Date published: 2023-04-10
We just bought new construction that is full of these discontinued switches with no instructions. How do you change the settings?
The Radiant Vacancy sensor is still an active model number. Here is the link to the full set of instructions for it. See Table 1 and Table 2 for changing it's settings.
https://legrand.webdamdb.com/directdownload.php?ti=55653156&tok=6WqaBwyH0xLnEKUBoQO49gRR
Date published: 2023-05-22
the switch is set to vacant - how do I switch to occupied?
The RRW600VTC is a "vacancy only" sensor switch.
The RRW600UTC has the options for occupancy and vacancy modes.
Date published: 2022-11-29
Does this unit require a ground to function properly?
Yes, our motion sensors require a solid Ground connection to function.
Date published: 2020-06-18
I have installed this sensor and played with the settings to get it to shut off and it just shut off - even after 30 minutes. Am I doind something wrong?
I would contact us directly so we can go through the setup tables with you for the sensor to ensure it is set correctly for your application.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-02-26
When I enter the programming to the sensor, it works correctly. However, the moment the light goes out, the sensor is deactivated 1 minute later and no longer turns on. I must turn on the light manually.
It sounds like the sensor is in Vacancy mode(Manual ON) and needs to be put into Occupancy mode(Auto ON). You can contact Technical Support for assistance with the programming for the sensor.
Radiant products
1.800.223-4162 opt 3
Mon - Fri: 8am - 8pm EST
(excluding holidays)
Email Us - tech.support@legrand.us
Date published: 2020-07-15
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
XEVPEDCMAP | Wiremold
Replacement access panel for pedestal wiring.