Flexcor® Support Grips Standard Duty, Closed Mesh, Double -Eye Grip, Cable Diameter 2.50 - 2.99 in.
FC250UU
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
FC250UU: Standard Duty, Closed Mesh, Double -Eye Grip, Cable Diameter 2.50 - 2.99 inches, Bale Length 6-in, Mesh Length 24-in, Break Strength 3360 lbs.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Closed mesh support grips are used when the end of the cable is accessible.
- Standard duty closed mesh support grips are designed for loads up to 600 lbs.
- Vertical runs of no more than 100 ft.
- They are available in a variety of eye styles and cable ranges for supporting electrical and fiber optic cable, metal rods, and tubing.
- Support grips are woven of corrosion-resistant tinned-stainless steel wire.
- Most Flexcor products have UL and/or CSA approvals. Please contact factory for approval information.
- Bale Length: 6: Mesh Length: 24
Specifications
General Info
| Type | Support Grip | ||
| Application Sector | Industrial | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Construction | Support and Strain Relief Grips, Various Types of Pulling | ||
| Standard | UL/CSA Approval (consult factory) | ||
| UPC Number | 785007981070 |
Dimensions
| Cable Diameter Range | 2.50-2.99 in | ||
| Mesh Length | 26 in |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes |
Technical Information
| Approximate Break Strength | 4000 lb | ||
| Eye Style | Double | ||
| Mesh Type | Closed | ||
| Capacity | Various Cable Diameter Ranges | ||
| Indoor/Outdoor | Both | ||
| Maximum Cable Range | 2.5 in | ||
| Minimum Cable Range | 2.99 in | ||
| Mounting | Consult the Factory for Mounting Recommendations |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576A-RD20-015 | Quiktron
V-Srs 28AWG, C6A, Gry 1’
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
FSP-301B-D-L2-W | Wattstopper
The FSP-3x1B sensors provide continuous dimming light level control based on motion and/or daylight contribution.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP1011WH |
Pre-Configured HDMI 2-Port Strap
$42.01
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
LMSW-103-G-ENG1 | Wattstopper
LMSW-100 Series Digital Wall Switches are low voltage devices for energy-saving manual on/ off control of one or more loads from one or more locations.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
566-115-009 | Quiktron
Q-Series Patch Cords, CAT6, Non-Booted
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MC605-03 | Ortronics
Clarity5E Premium Category 5e Modular Patch Cord, white, 15', Category 5e, four-pair UTP stranded 24 AWG PVC/CM, center tuned with Clarity5E connecting hardware for optimum Category 5e installed performance using Ortronics Paralign 2 pair-positioning technology
