text.skipToContent text.skipToNavigation

DLM Low Voltage Dual Relay Interface

LMOR-102 Wattstopper
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

The LMOR-102 is an accessory interface device with two low voltage mechanically held relays. Other components of a Wattstopper Digital Lighting Management (DLM) System can control the relays similar to the line voltage relays in a room controller. This allows the two dry output contacts to control products that provide a 0-24V AC/DC input signal.
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Low Voltage relay accessory device
  • Component of Digital Lighting Management integrated control systems
  • Relays can be controlled by other DLM devices - switches, occupancy sensors, and/or timeclock
  • Plug to other components using Cat 5e cables with RJ45 connectors eliminating wiring errors
  • Provides output contact to control shades, AV hardware or any other device with a low voltage input

Specifications

General Info
Product Line Wattstopper
UPC Number 754182940851
Country Of Origin China
Dimensions
Product Width US 3.0 in
Product Weight US 0.25 lb
Product Volume US 41.71 cu in
Product Depth US 4.4 in
Product Height US 2.59 in
Additional Information
RoHS Conformant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Security   Yes This product is ioXt certified
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
  • CLOUD, getContent, 19ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;