text.skipToContent text.skipToNavigation

Extra-Capacity FPC Wall Plate, Bronze

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 24ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Take your contemporary remodel to the next level with the adorne Brushed Stainless Mirror plate. The sleek stainless surface is surrounded by a satin nickel frame for a sophisticated finish.For use with adorne Furniture Power only. Sold in multiples of ten (10) plates. Steel back plate and installation hardware are not included. All other adorne wall plate colors and finished are available as customs.View our FAQ page to learn more.
Color Brown
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • adorne Cast Metal wall plates are created with real metals. Each wall plate is hand-crafted by artisans and no two are exactly alike. These slight variations in finish and color add to the unique beauty of the adorne Cast Metal offering.
  • Available in single, double, triple, and quad sizes to support up to four functions. Also available in 1-Gang, 3-Module sizes to support multiple functions in one electrical box, such as an outlet combined with a nightlight.
  • Plate easily snaps onto included mounting frame and installs in minutes with no visible screws. adorne products fit into your existing electrical box, so no new wires are needed.
  • Pair with a classic white or contemporary magnesium switch or dimmer for a unique look.
  • Complete your total designer look with options like a stunning adorne Accent Nightlight accessory.
  • Add that last finishing touch with adorne, a stunning, one-of-a-kind collection of switches, dimmers, and wall plates that will transform your walls from boring to absolutely breathtaking. It's time for a beautiful switch.

Specifications

General Info
Color Bronze
Type Furniture Power Faceplate
Application Sector Commercial, Healthcare, Hospitality
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
UPC Number 786776187571
Dimensions
Product Height US 5.12 in
Product Weight US 0.175 lb
Listing Agencies / 3rd Party Agencies
ETL Listed Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;