text.skipToContent text.skipToNavigation

adorne® Engraved Paddle™ Switch, 15A, 4WAY, White- Master

ASPD1542WEMSTR adorne Collection
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 19ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Engraved Paddle™ Switch, 15A, 4-Way, Magnesium- Master
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Laser engraved at the factory with the word ''Master''
  • Use to control a light from three locations when paired with two 3-way switches.
  • This item also comes in 20A and 20A 1P/3Way options.
  • This item is also available in White.

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin Mexico
Technical Information
Amperage 15 A

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 27ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

You may also like...