text.skipToContent text.skipToNavigation

Discontinued - adorne® 6 in LED Slimline Light

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 29ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 6 inch LED under-cabinet light is perfect for anywhere a brighter countertop work space is required, or where counter real estate is limited. Available in white or titanium finish. Enjoy a bright, task-lighting option for illuminating countertop work spaces. Simply plug directly into any system module. ⚠️WARNING: This product can expose you to chemicals including Di(2-ethylhexyl)phthalate [DEHP], which is knows to the State of California to cause cancer and birth defects or other reproductive harm. For more information go to: www.P65Warnings.ca.gov
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Provides continuous, high-quality task lighting
  • Tucks neatly beneath cabinets for function-friendly lighting without any clutter
  • Installs in 30 minutes or less
  • Designed for use with the adorne Under-Cabinet Lighting and Power System only. Exclusively fits onto the adorne Modular Track
  • This item must be purchased with the 30 Watt LED Dimmable Driver (for up to 5 ft) or 60 Watt LED Dimmable Driver (for up to 10 ft)

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can lights plugged into the modular track be controlled via a standard wall switch placed elsewhere in the room? Or must they be controlled via under cabinet switches?

Asked by: Eric
A wall switch or dimmer can be wired to the lighting circuit in the control box or direct wire connector to control the Slimline lights.
Answered by: Legrand Technical Support
Date published: 2021-09-16

How many lumens per 12" section?

Asked by: Andrea
The adorne Slimline 12" LED Light ratings are: 4.83 Watts 328 Lumens correlated color temperature: 3000 kelvin, color rendering index: 93.
Answered by: Legrand Technical Support
Date published: 2022-04-19

What color temperature are your LED lights?

Asked by: Josh
Good Morning, The color temp is 3000K, and the CRI is 93. Hope this helps!
Answered by: Tech Support
Date published: 2022-04-19

what's the measurements how high, when will you be posting photos.

Asked by: SLBec
Thank you for your inquiry regarding our 6 inch slimline light. What do you mean when you say how high? Please contact us via phone at 800-223-4185 to discuss what you are looking for in this product. This installs under the cabinet so the height measurement is relative to the cabinet height. Hope this helps!
Answered by: Legrand Technical Support
Date published: 2018-05-09
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_ALSLLED6W4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 9ms
  • QUESTIONS, PRODUCT