text.skipToContent text.skipToNavigation

Discontinued - adorne® T Fitting

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


Perfect as a power splitter to neatly provide power in different locations while maintaining a clean, finished look. Use the T Cables to take power from an adorne driver into two different directions. Available in white or titanium finish. ⚠️WARNING: This product can expose you to chemicals including DBP, which is known to the State of California to cause birth defects or other reproductive harm. For more information, go to www.P65Warnings.ca.gov
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Installs in 30 minutes or less
  • Splits power from an adorne driver into two different directions
  • Designed to fit exclusively onto the adorne Modular Track

Specifications

General Info
Product Line Pass & Seymour
Color White
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Can this be used to plug into a slim light and a joiner cable?

Asked by: sherryc1208
Yes, they can be used/joined together.
Answered by: Legrand Technical Support
Date published: 2020-02-19
  • y_2024, m_4, d_24, h_7CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_ALSLTW4, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 15ms
  • QUESTIONS, PRODUCT