Product Family
Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.
Product Series
A collection of related products that share a common design, technology, or purpose. Products within the series either maintain a cohesive brand / style identity or work together to serve a particular solution.
Type
Value that Specifically Names the Type/the Application Value of the Closest Piece of Equipment/the Designated Type of Construction/the Generic Type/the Manufacturer Type Designation/the Specific Function/the Type of Application
Switch Type
Refers to the style or operation method used by a switch to control lighting or other electrical devices.
Outlet Type
Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.
Sensor Type
The Device that Receives a Signal or Stimulus (As Heat or Pressure or Light or Motion Etc.) and Responds to it in a Distinctive Manner
Bottom Type
Bottom of Cable Tray
Box Type
Describes any specific aspects or characteristics that may differentiate the box portion of a device.
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
Connector
Refers to the specific types of connections a device uses to join electrical conductors and create an electrical circuit. When you select the first desired connector, a second filter will appear listing any connectors on the opposite end of your selected connector on a device.
Connector Style
The design or type of the connector used to join electrical circuits together.
Connector Type
The Type of Connectors / Terminals that Tool can Crimp to Wire or Cable
Fiber Optic Cable Type
The different types and characteristics of fiber optical cable designed for specific applications.
Cable Type
The Type of a Assembly of one or More Insulated Conductors, or Optical Fibers
Connectivity Footprint
Refers to the unique application or solution that products like connectivity adapters, jacks, or panels can fit within or are compatible with.
Product Certifications
Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.
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
The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.
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
Denotes the classification used to assess the suitability or performance of a device based on the specific environmental location in which it operates.
Jacket Application
Describes the specific application(s) a cable's jacket is designed to be used in, such as in-wall, plenum, or riser.
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
Service Capacity
Denotes the number of different services that can be used within a product as a result of separated internal compartments, including electrical, low voltage, water, air, and more.
Attachment Options
The various methods and accessories available for attaching and securing to different structures, including brackets, clamps, and bolts, to ensure a versatile and secure installation.
Performance Level/Tier
Describes the specific variation of performance capabilities a device is designed to support.
Category Performance Application
Refers to the specific standard used to define an ethernet cable's capabilities and its intended usage. Most commonly shortened to"Cat" and a number (e.g. Cat5e; Cat6; Cat6a).
Load Capacity
The Greatest Amount of Loading that a Instrument can Receive without Violating Quality Standards
Throw Type
Describes the method of switch operation, indicating whether it controls one circuit (single-throw) or switches between two circuits (double-throw).
Operating Temperature
The Temperature at Which the Unit is Safely Operated or Kept without Damaging or Changing the performance Characteristics of the Unit
Operating Temperature Max
Indicates the highest possible temperature a device can be safely used without the risk of failure or damage.
Storage Temperature
Describes the temperature or range of temperatures at which a product can be safely stored or kept without damaging or altering the performance characteristics of the device.
Is the Device Prewired?
Denotes whether a product comes prewired for quicker installation.
Number of Poles
Single pole switches have two terminals and control one light fixture from one location. 3-Way switches have three terminals and can control one fixture from two locations. 4-Way switches have four terminals can control one fixture from three locations. Multi-location refers to switches connected to a smart lighting system.
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
Flanged
Indicates whether a device is designed with a raised edge/rim, on or around its receptacle, for superior strength, handling, or attachment to another object.
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
Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.
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
Number of Channels
The Number of Media Used to Convey Information
Number of Conductors
The Number of Materials/Strands/Pairs Which Contain Movable Electric Charges
Contact Rating
The Voltage, Current, and Power Capacities of Relay Contacts Under Specified Environmental Conditions
Wireless Range
Describes the maximum distance wireless devices can be separated while preserving signal quality and reliability.
Working Load
The maximum load that can be routinely applied to a component in straight tension.
Plating Specification
Describes the characteristics and standards of the metal plating used on a connector, which can impact the performance and reliability of signal transfer.
Termination Style
The style of connection used for electrical termination between two devices.
Maximum Insertion Loss
The maximum loss in load power due to the insertion of a component or device at some point in a transmission system.
Polarity Type
The specific configuration used to map the "transmit" and "receive" fibers within a fiber optic system.
Return Loss
Refers to the loss of power in the signal returned/reflected by a discontinuity in a transmission line or optical fiber.
Simplex/Duplex
A Communications Network can Provide one-Way / Multi-Way Communication Service
Single/Multimode
Describes the mode of fiber either utilized or accepted by a device to transmit or receive a fiber optic signal.
Size of Threaded Openings
Describes the overall diameter of the threaded holes in an electrical box, which can determine the size/types of fittings that can be secured.
Typical Insertion Loss
Refers to the most common amount of signal lost at a connection/mating point, measured in decibels (dB).
Conductor
Describes the number and configuration of electrical wires used within a cable to transmit signals.
Conductor Size
The Physical Dimension of Current Carrying Member of the Cable
Conductor Stranding
Indicates the configuration of wires used for electrical conduction. Solid conductors provide greater current capacity and increased durability, while stranded conductors provide greater flexibility.
Shielded/Unshielded
Denotes whether a cable is designed with an extra layer of metal foil or braid surrounding the inner conductor to protect against electromagnetic interference (EMI).
Maximum Horsepower Rating
The maximum power load the device can handle before the risk of damage or failure.
Circular Outlet Diameter
Refers to the diameter of the circular opening in a wall plate, which should match the diameter of the outlet it is intended to cover.
Receptacle Spacing
Refers to the distance between power outlets or receptacles on a device, which can be important for planning the layout of plugs and connectors.
Box Depth
The measurement from the front opening to the back of an electrical box, indicating the volume of wiring it can contain.
Knockout Size
Physical dimension of the knock-out size, could be diameter or a range
Core Hole Size
Physical Dimensions of the hole
Form Size
Indicates the specific size or configuration of a device, often used to refer to the precise shape.
Grip Angle
The angle at which a cable grip holds the cable, which can affect strain relief and the direction of cable entry.
Hook Size
Describes the inner diameter of the hook in which cables are supported, which can help determine the overall hook capacity.
Internal Depth
Refers to the distance from the surface level of a box to the area where internal devices are plugged in, illustrating the available space within to accommodate cords, receptacles, and large devices.
Mesh Length
The overall length of a grip's mesh portion, which provides strength and protection to the cable.
NPT Thread Size
The size of the National Pipe Thread taper applied to fittings, indicating compatibility with American standard pipes.
Rung Spacing
Describes the distance between individual rungs in cable tray sections.
Tray Height
Refers to the approximate height of a cable tray used for specifying. Selecting a specific height will show cable trays with that height, as well as cable tray accessories compatible with that height.
Tray Length
Refers to the approximate length of a cable tray used for specifying. Selecting a specific length will show cable trays with that length.
Tray Width
Refers to the approximate width of a cable tray used for specifying. Selecting a specific width will show cable trays with that width, as well as cable tray accessories compatible with that width.
Thickness
The Dimension Through an Object as Opposed to its Length or Width
Wall Plate Size
The general size of the the included wall plate. The size may determine whether it suits your personal application!
Cable Diameter
The typical outer diameter of a cable.
Cable Diameter Range
The range of cable diameters that the grip can accommodate, ensuring a proper fit.
Cord Length
The Linear Extent of Cord in Space from one End to the Other
Rack Depth
Refers to the depth of a rack that is usable to support rackmount equipment.
Rack Units Rack Units_030104
Unit Used to Describe the Height of Equipment Intended for Mounting
Number of Buttons
The Number of Keys/Switches in the item Used for Selecting a Particular Function
Number of Switches
Number of electrical switches
Number of Outlets
The Different Types of Receptacles Providing a Place in a Wiring System Where Current can be Taken to Supply Electrical Devices
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
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsAluminum Cord Grip, 3/4-in 90-Degree, .43-.50 OD RangeCG7590500 Pass and SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsAluminum Cord Grip, 1/4-in Straight, .25-.31 OD RangeCG25312 Pass and SeymourDeluxe Aluminum Cord Grips are UL Listed and CSA Certified for use in both indoor and outdoor applications to prevent cable pullout, to control arc of bend, and to provide a tight seal against environmental elements such as dirt, moisture and coolants.
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHeavy Duty, Standard Length, Rotating Eye, K-TypePS3002 Pass and SeymourHeavy-Duty, Standard Length, Rotating Eye, K-Type
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsHeavy Duty, Short Length, Rotating Eye, K-TypePS2001 Pass and SeymourHeavy-Duty, Short Length, Rotating Eye, K-Type
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Heavy Duty, Double-Eye, Cable Diameter 1.25 - 1.49 in.FCHL125UU Pass and SeymourSupport Grips, Heavy Duty, Closed Mesh, Double Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDouble Weave, Standard Length, Closed Mesh, Offset EyeSCK1251 Pass and SeymourDouble Weave, Standard Length, Closed Mesh, Offset Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsDouble Weave, Standard Length, Closed Mesh, Offset EyeSCK1501 Pass and SeymourDouble Weave, Standard Length, Closed Mesh, Offset Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 0.75 - 0.99 in.FS075OF Pass and SeymourSupport Grips, Standard Duty, Split Lace
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Double-Eye, Cable Diameter 3.00 - 3.50 in.FS300UU Pass and SeymourSupport Grips, Standard Duty, Split Lace, Double Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.50 - 1.74 in.FS150OF Pass and SeymourSupport Grips, Standard Duty, Split Lace
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Heavy Duty, Double-Eye, Cable Diameter 4.00 - 4.49 in.FSHL400UU Pass and SeymourSupport Grips, Heavy Duty, Split Lace, Double Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsPlugTail® Switch, Right Angle with IDEAL Connector, 3-Wire, 6-inch Stranded THHN12 for 277V ApplicationsPTS6STR3277BP Pass and SeymourPlugTail® Switch, Right Angle with IDEAL Connector, 3-Wire, 6" Stranded THHN12 for 277V Applications
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 1.00 - 1.24 in.FS100OF Pass and SeymourSupport Grips, Standard Duty, Split Lace
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 2.00 - 2.49 in.FC200LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Offset Eye, Cable Diameter 0.50 - 0.61 in.FS050OF Pass and SeymourSupport Grips, Standard Duty, Split Lace
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 1.50 - 1.74 in.FS150LB Pass and SeymourSupport Grips, Standard Duty, Split Lace, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Double-Eye, Cable Diameter 3.50 - 3.99 in.FS350UU Pass and SeymourSupport Grips, Standard Duty, Split Lace, Double Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 0.62 - 0.74 in.FS062LB Pass and SeymourSupport Grips, Standard Duty, Split Lace, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Single Eye, Cable Diameter 2.50 - 2.99 in.FS250U Pass and SeymourSupport Grips, Standard Duty, Split Lace, Single Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Heavy Duty, Single Eye, Cable Diameter 1.50 - 1.99 in.FSHL150U Pass and SeymourSupport Grips, Heavy Duty, Split Lace, Single Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.75 - 1.99 in.FC175LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Double -Eye Grip, Cable Diameter 1.50 - 1.74 in.FC150UU Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Double-Eye Grips
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 2.50 - 2.99 in.FS250LB Pass and SeymourSupport Grips, Standard Duty, Split Lace, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Double-Eye, Cable Diameter 2.50 - 2.99 in.FS250UU Pass and SeymourSupport Grips, Standard Duty, Split Lace, Double Eye
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 0.62 - 0.74 in.FC062LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Locking Bale (Universal Eye), Cable Diameter 3.00 - 3.49 in.FS300LB Pass and SeymourSupport Grips, Standard Duty, Split Lace, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.00 - 1.24 in.FC100LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.25 - 1.49 in.FC125LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Closed Mesh, Locking Bale (Universal Eye), Cable Diameter 1.50 - 1.74 in.FC150LB Pass and SeymourSupport Grips, Standard Duty, Closed Mesh, Locking Bale (Universal Eye)
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.Product not added for comparison. Please remove any current selection to add this. Manage SelectionsFlexcor® Support Grips Standard Duty, Split Lace, Double-Eye, Cable Diameter 1.25 - 1.49 in.FS125UU Pass and SeymourSupport Grips, Standard Duty, Split Lace, Double Eye