text.skipToContent text.skipToNavigation

Universal Mounting Plate Kit

AC1040F On-Q
Universal Mounting Plate Kit is rated 4.8 out of 5 by 6.
  • y_2026, m_4, d_6, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_4
  • loc_en_US, sid_AC1040F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 3ms
  • REVIEWS, PRODUCT

$32.99 USD

The Universal Mounting Plate Kit for plastic and metal enclosures is an essential accessory for installers and homeowners seeking to optimize their structured wiring set-up. This durable and versatile mounting plate comes equipped with a set of keyhole and ratchet clips, allowing for secure mounting of Home Theater and Networking devices. The Universal Mounting Plate can also be mounted to any surface for general mounting and organization, making it a valuable tool for organizing a wide range of devices around the home or office. Its reliable construction and secure mounting options make it an ideal accessory for professional installers seeking to enhance their wiring set-up.

  • Free shipping on orders over $49 & free returns

Quantity

In Stock

Add To Cart Button Ready

Where To Buy
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Get rid of the clutter and mess in your structured wiring enclosures and media boxes with The Universal Mounting Plate.
  • This handy accessory helps you organize and manage networking and home theater components in On-Q plastic and metal enclosures.
  • With a universal mounting pattern that works with On-Q and other branded structured wiring enclosures and accessories, you have a variety of mounting options to choose from
  • Whether you need to mount your devices vertically or horizontally, this mounting plate has got you covered.
  • The Universal Mounting Plate is easy to install and can be secured using screws to any surface for general mounting and organization such as the home office, gaming, home theater, and more.
  • Includes mounting plate, four grommets, four plungers, two keyhole clips, two ratchet clips, and two metal enclosure mounting adapters.

Specifications

General Info
Color White
Material ABS
Application Sector Commercial, Residential
Product Line On-Q
Country Of Origin Taiwan, Province Of China
UPC Number 804428435143
Dimensions
Product Depth US 0.89 in
Product Height US 12.0 in
Product Length US 15.8 in

Reviews

Rated 5 out of 5 by from Must have Legrand OnQ accessory Great addition accessory to Legrand OnQ LV enclosures making it possible to mount anything.
Date published: 2024-05-27
Rated 5 out of 5 by from Buy the Mounting Plate Significant improvement over the previous model. The peg and strap attachment system just works.
Date published: 2026-03-10
Rated 5 out of 5 by from Universal Mounting Plate The mounting plate worked well as it was attached to a Legrand enclosure. It made it easy to attach a fiber optic ONT, Legrand spools to wrap the excess fiber optic cable, and clips used to secure ethernet cables from the enclosure to my A/V Rack. One thing to be aware of when planning the mounting of say my ONT device is where to position it along the horizontal axis. There are only a few locations where one of the RED securing clips can be mounted. However, there are many locations on the vertical where the RED attaching clips can be mounted. I am very satisfied with the product. I will attach some photos.
Date published: 2025-07-04
Rated 4 out of 5 by from Mounting Plate - Easy Install Installed 3 mounting kits in an On-Q 30-inch plastic enclosure with 2 added surge protected electrical outlets (my electrician installed them) in the bottom. Very easy install between 2 studs in the house that we are building. 4 screws and it was done. I did need to modify 1 of the mounting kits for the 3 to fit inside the plastic enclosure. Once that was done, attaching the mounting kit to the back of the plastic enclosure was completed in just a few minutes. My low voltage wiring installers had no problem getting all the lines run into the box. I haven't attached the door or trim just yet. The house needs to be insulated, drywall and painted, first. Plan is to put a 12 port router, an antenna amplifier/distribution splitter and a device for delivering hi-def to 4 television yet I wired for 7 different locations.
Date published: 2024-09-02
  • y_2026, m_4, d_6, h_7
  • bvseo_bulk, prod_bvrr, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasreviews, tv_2, tr_4
  • loc_en_US, sid_AC1040F, prod, sort_[SortEntry(order=HELPFULNESS, direction=DESCENDING), SortEntry(order=POSITIVE_FEEDBACK, direction=DESCENDING), SortEntry(order=SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT

Questions & Answers

How do I get a tight fit with a metal enclosure (EN2880)? After inserting the plungers into grommets the plate is VERY loose and pulls out easily. The plungers won't go any deeper. Very disappointed -- appears to only install well in plastic enclosures.

Asked by: jeanguy
Tie wraps. The plastic enclosure is better in a variety of ways, especially WiFi signals.
Answered by: R
Date published: 2026-01-24

I am interested in the ratchet clips included in the AC1040F kit, can they be purchased separately?

Asked by: Chris
Look up AC1051RCKH4
Answered by: Jay
Date published: 2025-01-16

How does this mount to a metal enclosure? The installation PDF say there are included adapters for the square holes, and the grommet fits into the adapter, allowing you to use the square holes. But, product support says it doesn't come with it.

Asked by: Adam

How does this mount to a metal enclosure? The installation PDF say there are included adapters for the square holes, and the grommet fits into the adapter, allowing you to use the square holes. But, product support says it doesn't come with it.

Asked by: Adam
  • y_2026, m_4, d_5, h_8CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_4
  • loc_en_US, sid_AC1040F, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 3ms
  • QUESTIONS, PRODUCT

You may also like...