TechChoice SC Simplex Fiber Keystone Module, Red Ceramic Adapter, Fog White Housing
KSSC-G
Ortronics
Bazaarvoice SAP Hybris Integration Version 2.8.1
TechChoice Fiber Keystone Module, 1-SC fiber simplex
Adapter Color
Red Adapter
- Beige Adapter
- Blue Adapter
- Green Adapter
- Red Adapter
- Yellow Adapter
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Specifications
General Info
| Color | Fog White | ||
| Type | Jack | ||
| Application Sector | Commercial, Industrial | ||
| Product Family / Series / Group | TechChoice | ||
| Product Line | Ortronics | ||
| Country Of Origin | Mexico | ||
| Features | Rear Loading, Toolless Installation | ||
| Connector Color | Red | ||
| Standard | UL Standard | ||
| UPC Number | 662875022060 | ||
| Housing Color | Fog White |
Dimensions
| Product Depth US | 1.03 in | ||
| Product Height US | 0.63 in | ||
| Product Width US | 0.55 in |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Alignment Sleeve Material | Zirconia | ||
| Compatibility | Keystone | ||
| Connectivity Footprint | Keystone | ||
| Connector 1 | SC Female | ||
| Connector 2 | SC Female | ||
| Ferrule | Zirconia Ceramic | ||
| Number of Fibers | 1 | ||
| Ferrule Diameter | 2.5 mm | ||
| Number of Ports | 1 | ||
| Shuttered Adapters | No |
Resources
Brochure
Supporting Document
Catalog
Customer Drawing No.
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
MCS6A09-06 | Ortronics
Clarity CAT6A Shielded Patch Cords