4 GANG WALL SOURCE BOX C/W NECESSARY BRACKETS
WSA42-4C
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Wiremold Registered WallSource Multiple Service Boxes provide power and communications connectivity through a single access point in the wall. Keeping up with technology advancements is a breeze! By using 5507 Series Faceplates, WallSource Multiple Service Boxes can accommodate a wide range of power, communication, and A/V solutions. WallSource Boxes quickly mount in walls with standard 16" [406mm] on center studs. Adjustable mounting brackets offer the flexibility to flush mount WallSource Boxes within multiple wall thicknesses. Knockouts located in both the top and bottom of WallSource Boxes provide easy access for a variety of power, communication, and A/V services. Easy-to-install slide-in dividers provide separation for power and communication or A/V wiring.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Slide-in dividers separate the box for power and communication services. Adjustable mounting brackets offer flexibility to flush mount box in 1/2'', 5/8'', 1'', and 1 1/4'' (12.7mm, 15.9mm, 25mm, and 32mm) wall thicknesses.
- Ordering Data: 9 3/16'' L x 5'' W x 3 1/4'' D (233mm L x 127mm W x 83mm D), 4-Gang, 1/2'', 3/4'', 1'', and 1 1/2'' trade size KOs.
- NOTE: Certified to Canadian Safety Standards, for sale in Canada. When ordering, add ''C'' suffix to part number to denote the Canadian version, i.e., ''WSA42-4C''.
Specifications
General Info
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| UPC Number | 786776563788 |
Dimensions
| Product Weight US | 4.35 lb |
Listing Agencies / 3rd Party Agencies
| cULus ListingNumber | E2961 | ||
| cULus Listed | Yes |
Additional Information
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Catalog
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
