Discontinued - 4047 Four-Gang Cover With Two Activate Mini Adapters
V4047-2WWMM
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket. Includes mini adapter that accepts Pass and Seymour Activate inserts and Wiremold Open System communication modules. NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Includes two Pass and Seymour 20A Duplex Receptacles with 12'' wire leads installed on bracket. Includes mini adapter that accepts Pass and Seymour Activate inserts and Wiremold Open System communication modules.
- NOTE: Certified to Canadian Safety Standards for sale in Canada. When ordering these products, change the ''V'' color prefix to ''CV'' or the ''G'' color prefix to ''CG'' to denote the Canadian versions.
Specifications
General Info
| Color | Ivory | ||
| Type | Raceway | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | cULus Listed Raceway: File E4376 Guide RJBT. Fittings: File E41751 Guide RJPR. Base & Blank Cover: Meets Article 386 of NEC. Meets Section 12-600 of CEC. | ||
| UPC Number | 786776049138 |
Dimensions
| Product Weight US | 0.958 lb |
Trade Programs
| USMCA | Yes |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Technical Information
| Amperage | 20 A | ||
| Voltage | 600.0 V |
Resources
Cutsheet
Brochure
Catalog
Product Environmental Profile
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
