text.skipToContent text.skipToNavigation

Discontinued - 7-in Android PoE Touch Screen, White

NVP30WH Nuvo
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 30ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


The Nuvo P30 Touch Screen (NVP30BK) is a fully functioning seven inch Android tablet that offers convenient, complete, in-wall control of the Player Portfolio System. The P30 uses the Player Portfolio app for seamless and unified control of your home audio; allowing access to your favorite streaming services or music stored on networked devices. The tablet can also run other applications such as Spotify, Pandora, and more. Connecting is simple, with a single RJ45 802.11af PoE cable. While the Player Portfolio app offers aesthetic handheld control, providing an in-wall option allows fixed location control - especially convenient for muting or lowering volume quickly when there's a knock at the door, or allowing immediate access to preset source favorites without locating a phone or tablet.
Color White
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Connects simply with a single RJ45 802.11af PoE cable
  • Convenient, complete, in-wall control of the Nuvo Player Portfolio system
  • Discreet and aesthetic design blends easily into a room's decor
  • Fully functioning tablet allows access to other apps, like Spotify, Pandora, and more
  • Runs the Player Portfolio app for seamless control of your home audio, including streaming services and music stored on networked devices
  • See what's playing control the entire house from one spot
  • Sleek, high contrast seven inch 1024 x 600 IPS capacitive touch screen.
  • Universal mounting plate. (* Streaming services subject to geographic availability. Service subscriptions may be required)

Specifications

General Info
Color White
Application Sector Residential
Product Line Nuvo
Country Of Origin China
Standard FCC, CFR Title 47 Part 15, Subpart B, ICES-003, CISPR13, 55020 C-TICK, AS/NZS CISPR13, RoHS
UPC Number 701963860006
Technical Information
Amperage 350 mA
Control Android, HA7000 Intuity Automation Control Module, or web devices, iOS
Environmental Conditions 70% (relative humidity, non-condensing)
Monitor Includes LCD touch screen
Wattage 12.95 W

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

Will Nuvo player app work on P30 indefinitely even after app support is stopped in Oct 2025?

Asked by: sekhs
The P30 is a standard Android Tablet. As long as the NUVO Player app is available on the Google Play store it will work on the tablet. Furthermore the tablet will not lose the copy of the app it has if the app is removed from the store. So in theory, it should.
Answered by: Wiremold Tech Support
Date published: 2023-08-14

need nuvo multi speaker app for macbook

Asked by: Tomm
The nuvo player portfolio system is controllable only via iPhone and Android. There are no PC or Mac based applications to control the system.
Answered by: Wiremold Tech Support
Date published: 2023-07-07

has this been replaced by a newer product?

Asked by: Bill
It has not. It is discontinued with no substitute.
Answered by: Wiremold Tech Support
Date published: 2020-12-07
  • y_2026, m_4, d_17, h_9CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.43
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_3
  • loc_en_US, sid_NVP30WH, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 31ms
  • QUESTIONS, PRODUCT