text.skipToContent text.skipToNavigation
modular power on underside of office table

Code-Compliant Modular Power with ModPower Systems

People move. Equipment moves. Furniture moves. Power must be easy to change and relocate. The industry’s first code compliant modular power system is designed to give you the freedom to reconfigure power and charging as you need. No matter how your project unfolds, the ModPower™ System provides convenient power access that meets code.
Filter Results Results refresh instantly as you filter.
Outlet Type
Outlet Type

Describes the unique qualities or characteristics of an electrical outlet that make it better suited to different uses. The listed qualities may give the outlet improved safety performance, increased efficiency, or additional functionality.

Certifications
Product Certifications

Trust in quality and compliance. Use this filter to find products that have undergone thorough testing and evaluation to ensure they meet the quality and safety standards for a wide range of certifications.

Features
Features

Unique characteristics and functionality that set the product apart from others in its field.

Material
Material

Indicates the primary material(s) used to construct a product.

Standard
Standard

The industrial standard(s) to which a device is manufactured, operated, or tested.

Application Sector
Application Sector

Refers to the expected environment(s) or intended usage(s) for a product (e.g. Residential, Commercial, Industrial, etc.).

Mounting Type
Mounting Type

The way the item is mounted for display. The method by which a sign or label is affixed to a surface for display. Many signs will not have any defined mounting type and so will have no value captured for this attribute.

USB Amperage
USB Amperage

Describes the maximum electrical current the conductor or device can carry through its USB ports before sustaining immediate or progressive deterioration.

USB Wattage
USB Wattage

Describes the maximum electrical power a USB receptacle can safely output.

Wiring Method
Wiring Method

Describes the design and ways of connecting various parts of a device with cable and/or wire.

Product Height
Product Height

The overall height of a product.

Product Length
Product Length

The overall length of a product.

Product Width
Product Width

The overall width of the product.

Internal Depth
Internal Depth

Refers to the distance from the surface level of a box to the area where internal devices are plugged in, illustrating the available space within to accommodate cords, receptacles, and large devices.

Category
Brand
Brand

Choose from one of Legrand's brands.

Product Family
Product Family

Used to identify and differentiate offerings within a particular product line. Product families are typically treated as adjectives. It is not recommended to use the product line (ex: Wiremold®) and product family names (Evolution™) together. This will introduce a level of unnecessary confusion for the audience.

Color
Color

The color of the product itself

Country of Origin
8 Products available