text.skipToContent text.skipToNavigation

CabinetMate Plug-In Outlet Center Unit / 120V/15A / 77" long / 12 O/L / 6' cord / Computer Grade Surge

7712BCS Wiremold
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 16ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Twelve outlets. 6' (1.8m) cord. Length 77"" (2m). 15A resettable circuit breaker. Computer grade surge protection, 15 Amps.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Twelve outlets with t-slots. 6' (1.8m) cord. Length 77" (2m). 20A resettable circiut breaker. Computer grade surge protection, 20 Amps.

Specifications

General Info
Color Black, Gray
Type PIOC
Application Sector Commercial, Residential
Product Line Wiremold
Country Of Origin Mexico
Warranty Type 1-Year from Installation or 2-Years from Day of Sale
Standard cULus Listed: File E66421 Guide XYBS XUHT VZCA
UPC Number 786776118025
Dimensions
Product Height US 1.19 in
Product Length US 1.5 in
Product Width US 77.0 in
Product Weight US 4.96 lb
Listing Agencies / 3rd Party Agencies
cULus ListingNumber  E66421
cULus Listed  Yes
Trade Programs
USMCA Yes
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.
Technical Information
Amperage 15 A
Class 75
Connection Cord-ended
Cord Length 6 ft
Mounting Yes
Mounting Type Spring Clip
Phase Single Stage
Response Time <1 ns
Short Circuit Rating 36000 Amps [12000 Amps L-N 12000 Amps L-G 12000 Amps N-G]
Type of Indicators Light
Voltage 600.0 V
Wiring Method Cord-ended

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 4ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 38ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;