text.skipToContent text.skipToNavigation

Discontinued - CordMate II Flex

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 28ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


This 5' long, 3/4'' diameter tube bridges loose cables running from components to on-wall channels. Join CordMate II Flex with CordMate II channel for a complete cable management solution. Easy installation, no tools required.

  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • Split flexible tube: Allows easy cord insert and removal.
  • Easy installation: Peel and press adhesive - no tools required.
  • Capacity: The 5' CordMate II Flex has a 3/4'' diameter.

Specifications

General Info
Type Raceway
Application Sector Residential
Product Line Wiremold
Country Of Origin China
UPC Number 086698001376
Dimensions
Product Weight US 0.006 lb
Additional Information
RoHS Compliant Yes This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863.

Resources

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 5ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

If placed on Sheetrock what is the best method to remove for relocation without damage to a finished surface?

Asked by: Talliho22
Hello, This product is not designed to be removed and relocated. The only suggestion would be to soften the adhesive with a heat source such as heat gun or hair dryer, then slowly cut through it with a utility knife to remove it from the wall. The remaining adhesive can be removed using rubbing alcohol, vinegar, or Goo Gone.
Answered by: Wiremold Tech Support
Date published: 2020-11-23
  • y_2025, m_5, d_4, h_6CST
  • bvseo_bulk, prod_bvqa, vn_bulk_3.0.42
  • cp_1, bvpage1
  • co_hasquestionsanswers, tq_1
  • loc_en_US, sid_CM62, prod, sort_[SortEntry(order=LAST_APPROVED_ANSWER_SUBMISSION_TIME, direction=DESCENDING)]
  • clientName_legrand
  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 26ms
  • QUESTIONS, PRODUCT