Corduct 5' Overfloor Cord Protector, Black
CDBK-5
Wiremold
Bazaarvoice SAP Hybris Integration Version 2.8.1
Corduct Cord Protector conceals wires and cords while creating a smooth, trip-free surface. Applies to any flooring surface with pressure-sensitive tape (included with product). Organize and hide cords and cables easily. Cuts to any length with scissors or utility knife.
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Conceals wires and cords: creates a smooth, trip-free surface.
- Applies to any flooring surface: pressure sensitive tap included with product.
- Cuts to any length: with scissors or utility knife.
- This product meets the material restrictions of RoHS.
- Tools needed for installation: Tape measure and Scissors
Specifications
General Info
| Color | Black | ||
| Type | Raceway | ||
| Material | PVC | ||
| Application Sector | Residential | ||
| Product Line | Wiremold | ||
| Country Of Origin | United States | ||
| Warranty Type | 1-Year from Installation or 2-Years from Day of Sale | ||
| Standard | Raceway is not NRTL Listed and is only designed for use in protecting electrical cords and low voltage wiring and cabling. | ||
| UPC Number | 086698001109 |
Dimensions
| Product Height US | 0.45 in | ||
| Product Length US | 60.0 in | ||
| Product Width US | 2.52 in | ||
| Product Weight US | 0.665 lb |
Additional Information
| Product Environmental Profile | Yes | ||
| RoHS Compliant | Yes | This product meets the material restrictions of Article 4 of the RoHS Directive (2011/65/EU), including Commission Delegated Directive 2015/863. |
Resources
Brochure
Catalog
Product Environmental Profile
Video
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
60400655 | Ortronics
19" x 5.25" x 24", black, works with 6.5" channel racks
