Decorator Openings, One Gang, Ivory
SP26I
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Plate Plastic 1-Gang Sierraplex Without Line
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond.
- Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
Product Line | Pass & Seymour | ||
Color | Ivory | ||
Country Of Origin | Mexico | ||
Wall Plate Type | Dimmer/Switch, Outlet | ||
Application Sector | Residential/Commercial | ||
Standard | CSA, UL514 |
Dimensions
Product Width US | 2.75 in | ||
Product Depth US | 0.2 in | ||
Product Height US | 4.5 in |
Listing Agencies / 3rd Party Agencies
CSA Listed | Yes | ||
CSA File Number | 17695 |
Technical Information
Cutout | Decorator | ||
Thickness | 0.07 in | ||
Number of Gangs | 1 | ||
Mounting Type | Exposed Screws |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
The material of the wall Plate SP26W is made in Thermoset? and all the serie SP is made of that too?
Yes, all of our "SP" wallplates are made of Thermoset Plastic.
Date published: 2021-03-10
Is this more of a glossy finish or a matte finish? We want the glossy finish
The Thermoset Plastic "SP" wallplates do have a gloss finish.
Date published: 2020-08-04
Bazaarvoice SAP Hybris Integration Version 2.8.1