Direct Mount Deep Box with Rotating Dual Support, 24-Pack
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Direct mount to joist.
- UL listed for fan and fixture support.
- Peel-off tape for ''hands-free'' installation.
- Broadest line available, from shallow to deep boxes.
- Ground screw pre-installed.
- Supplied with hardware.
- Boxes include top knockouts.
- 25 cubic inch volume.
- 2.5" depth.
- Rated up to 70 pounds for fans, 150 pounds for fixture at 16" span.
Specifications
General Info
| Product Line | Pass & Seymour | ||
| Country Of Origin | China |
Resources
Specifications
Supporting Document
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
Recently Viewed
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EZFPR609Q24-06 | Ortronics
EZ Patch™ Flat Pack Reduced Diameter
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
SP2262 | Pass and Seymour
Combination Openings, 2 Toggle Switch and 2 Decorator, 4-Gang
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
TRIM2-WH | Wiremold
Select a trim plate that complements your decor.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-120-007 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
S122R | Pass and Seymour
Durable, impact-resistant thermoplastic boxes contain innovative extras that cut installation time.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCDLM | radiant Collection
Easy-to-install snap-in locator light for designer switches from the radiant® Collection.
$6.54
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
W1 | Cablofil
FASPower branch circuit wiring products dramatically reduce labor and increase productivity on the jobsite
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WP3481LA |
3 GHz, Recessed, Self-Term, F-Connector Keystone Insert
$2.62
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
DW-100-24-I | Wattstopper
The DW-100-24 dual technology low voltage wall switch sensor combines the benefits of passive infrared (PIR) and ultrasonic technologies to turn lights OFF and ON based on occupancy.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
KS6 | Ortronics
TechChoice jacks and modules available in CAT6 feature an easy-to follow universal wiring label and support standard termination, using a 110-impact tool.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
560-125-005 | Quiktron
Q-Series Patch Cords, CAT5E, Non-Booted, Blue
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
RCD38TRDBCC6 | radiant Collection
Switch usable for single-pole or 3-way applications, with built-in outlet.
$33.83
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
EFB8S | Wiremold
Floor boxes designed to evolve with your spave.
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
576-110-009 | Quiktron
Q-Series Patch Cords, CAT6, booted, Gray
Added to Favorites
Go to favorites
Remove from favorites?
Something went wrong. Please try again later.
WNRH2NI | radiant Collection
Creates a robust, dedicated network for the radiant with Netatmo solution.
$133.19
