text.skipToContent text.skipToNavigation

Discontinued - 15A 2WIRE RESI PLUG BLK

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getAggregateRating, 33ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;


15A 2WIRE RESI PLUG
  • Send
  • Save as PDF
  • Add to favorites Remove from favorites

Features

  • 15A Plug for residential applications

Specifications

General Info
Product Line Pass & Seymour
Color Black
Country Of Origin China

Reviews

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getReviews, 3ms
  • REVIEWS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;

Questions & Answers

  • bvseo_sdk, java_sdk, bvseo-4.0.0
  • CLOUD, getContent, 17ms
  • QUESTIONS, PRODUCT
  • bvseo-msg: The resource to the URL or file is currently unavailable.;