Discontinued - Combination Openings, 1 Telephone and 1 Toggle Switch, Two Gang, Brown
SP112
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Double gang, Single telephone, Single toggle Standard Combination. Smooth Thermoset. .
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of non-combustible mar-proof material.
- Available in 'SP' series in Standard, Junior-Jumbo, and Jumbo sizes.
- Seven standard colors available -- Ivory, White, Brown, Gray, Black, Red, and Light Almond. Individually wrapped with color-matching screws.
- Resistant to discoloration, grease, oil, solvent, and moisture.
- Nominal thickness, .070 inch.
Specifications
General Info
| Color | Brown | ||
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | Mexico | ||
| Standard | UL514 | ||
| UPC Number | 785007187809 |
Listing Agencies / 3rd Party Agencies
| CSA Listed | Yes | ||
| CSA File Number | 143222 |
Technical Information
| Cutout | Telephone and Toggle | ||
| Number of Gangs | 2 | ||
| Thickness | 0.07 in |
Resources
Specifications
Cutsheet
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
