Discontinued - Four Gang Toggle Screwless Wall Plate with Plastic Sub-plate, Light Almond
SWP4LA
Pass and Seymour
Bazaarvoice SAP Hybris Integration Version 2.8.1
Toggle Screwless Wall Plate with Plastic Sub-plate, 4-gang, Light Almond
- Send
- Save as PDF
-
Added to Favorites Go to favoritesRemove from favorites?Something went wrong. Please try again later.
Features
- Molded of rugged .065' thick polycarbonate.
- Seamless, sleek, super smooth construction provides no dirt-catching channel around plate's perimeter.
- Two-piece plastic subplate bridges recessed boxes and uneven sheet rock. Fixes floating installations.
- An extra 1/8''' width and height than standard size wall plates for more tolerance in covering ragged sheet rock openings.
- Automatic alignment pins ensure that devices are properly positioned so that wall plates fit perfectly.
- For covering patents, see www.legrand.us/patents.
Specifications
General Info
| Application Sector | Commercial, Residential | ||
| Product Line | Pass & Seymour | ||
| Country Of Origin | United States | ||
| UPC Number | 785007118568 |
Listing Agencies / 3rd Party Agencies
| cULus Listed | Yes |
Technical Information
| Mounting Type | Screwless | ||
| Number of Gangs | 4 |
Resources
Reviews
Bazaarvoice SAP Hybris Integration Version 2.8.1
Questions & Answers
Bazaarvoice SAP Hybris Integration Version 2.8.1
